EPIC® H-B 24 SDRH-LB

Housing design H-B. The industry standard.

The robust metal housing for rectangular connectors has a cable entry and a single lever and can be used, for example, in the plastics industry.

  • Single Lever version for quick locking and simple unlocking with lifting aid
  • Metal lid with sturdy hinge
  • Protection rating UL50E tested

Supplementary automation components from LappMechanical and plant engineeringMechanical resistanceRobustWaterproof

CEcRUusVDE audited

Article number Article descriptionPGPackaging unit
H-B housing: surface-mount base (cover, 1 cable entry, single lever, high version)
70164200
H-B 24 SDRH-LB 21215

Benefits

  • Safe fixing with 4 screws
  • Casted neck for easy assembly of the cable gland
  • More interior space for wiring

Application range

  • Plant engineering
  • Light & sound technology
  • Plastics industry

Product features

  • Surface-mount base, high version
  • Single lever
  • 1 cable entry
  • Metal cover

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: powder-coated aluminium alloy, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)
  • NEMA 250, UL50E: 12 (latched)

VDE-tested

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.