EPIC® H-BE 32 Screw termination

The proven standard inserts for easy assembly

The standard insert with screw termination can be used for higher voltages and currents and is highly reliable.

  • Proven screw for easy installation
  • Screw, crimp, cage clamp and Push-In version - freely combinable
  • Made in Germany

Supplementary automation components from LappMechanical and plant engineeringRailRobustTemperature-resistant

CECSARUVDE audited

Article number Article descriptionContact typeWire protectionNumber of operating contactsPieces / PU
H-BE 32 screw termination
10202000
EPIC® H-BE 16 SS 17-32maleyes17 - 325
10203000
EPIC® H-BE 16 BS 17-32femaleyes17 - 325
10202100
EPIC® H-BE 16 SS 17-32male-17 - 325
10203100
EPIC® H-BE 16 BS 17-32female-17 - 325

Benefits

  • Standard inserts with screw, crimp cage clamp and Push-In termination
  • The EPIC® H-BE series is suitable for applications that require a reliable connection when working with high voltages and currents
  • Railway applications
    - Fire protection on railway vehicles: Test according EN 45545-2. Requirement sets R22 and R23. Hazard level HL1, HL2 and HL3

Application range

  • Mechanical engineering
  • Plastics industry
  • Light & sound technology
  • Railway applications / vehicle construction

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000438
  • ETIM 5.0 Class-Description: Contact insert for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000438
  • ETIM 6.0 Class-Description: Contact insert for industrial connectors

Rated voltage (V)

  • IEC: 500 VUL: 600 VCSA: 600 V

Rated impulse voltage

  • 6 kV

Rated current (A)

  • IEC: 16 A
    UL: 16 A
    CSA: 16 A

Pollution degree

  • 3

Flammability

  • UL94 V-0

Contact resistance

  • < 2 mOhm

Contacts

  • Copper alloy, hard silver-plated

Number of contacts

  • 32 + PE

Termination methods

  • Screw termination: 0.5 - 2.5 mm²

Stripping length (mm)

  • 8

Material

  • PC, polycarbonate

Cycle of mechanical operation

  • 500

Certifications

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770 and E483837

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.