EPIC® H-BE 6 Push-In termination
The proven standard inserts for easy assembly
Without any tools. The rectangular connector insert with push-in connection enables a completely tool-free connection - in no time at all. Signal testing is also possible without any problems, even when installed. The 6+PE insert is made of robust and non-flammable plastic in accordance with UL94 V-0.
- Push-In version - fast and easy tool free connection technology
- Screw, crimp, cage clamp and Push-In version - freely combinable
- Multifunctional insert for versatile appliactions
Benefits
- Inserts from the EPIC® H-BE series are classics in Industry and are ideal for use with higher voltages and currents
- Inserts from the EPIC® H-BE series can be combined with different connection types within the same size (screw, crimping, cage clamp or push-in).
- Push-in connection allows the shortest connection times: Strands with end sleeves can be inserted and contacted completely without tools; simply press the orange-coloured button to release the contact. For strands without end sleeves, the button must be pressed to open the spring before insertion or removal.
- The round test socket for 2 mm standard test probes is positioned so that it is still accessible for signal testing even if the insert is already installed in the panel-mount base.
- Made of robust plastic (flammability class V-0 according to UL94 test method for the flammability of plastics).
Application range
- For power supply connection of devices and machines in various applications.
- Suitable for wiring inside the control cabinet.
- For the power supply connection of devices and machines in various applications
- Typical areas of application are stage, lighting and lifting technology.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000438
- ETIM 5.0 Class-Description: Contact insert for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000438
- ETIM 6.0 Class-Description: Contact insert for industrial connectors
Rated voltage (V)
- IEC: 500 VUL: 600 VCSA: 600 V
Rated impulse voltage
- 6 kV
Rated current (A)
- IEC: 16 A
UL: 13 A
CSA: 13 A
Pollution degree
- 3
Flammability
- UL94 V-0
Contact resistance
- < 2 mOhm
Contacts
- Copper alloy, hard silver-plated
Number of contacts
- 6 + PE
Termination methods
- Push-In termination: 0.14 - 2.5mm²
Stripping length (mm)
- 10
Material
- PA Polyamid
Cycle of mechanical operation
- 500
Certifications
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
