EPIC® MC Module removal tool
The mixed assembly guarantees high flexibility. For applications in mechanical and plant engineering, for printing machines and slide-in technology.
Article number | Article description | Pieces / PU | |
---|---|---|---|
MC module removal tool | |||
11171200
|
MC module removal tool | 1 |
Benefits
- This tool is used to lift built-in modules out of the module frames
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000168
- ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000168
- ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.