EPIC® MC Module Pneumatic 1pole
The mixed assembly guarantees high flexibility. For applications in machine and plant engineering, for robotics and slide-in technology.
The pneumatic module with valve is suitable for 2.5 and 4 mm hoses and has one brass contact. It is suitable for use in printing presses.
Pneumatic modules with valve for 2.5 und 4mm tubings
Benefits
- The mix of different functions in one plug guarantees high flexibility
- Assembly of individual connectors, suitable for different applications
Application range
- Plant engineering
- Printing machines
- Control engineering
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002641
- ETIM 5.0 Class-Description: Modular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002641
- ETIM 6.0 Class-Description: Modular connector (industrial connector)
Contacts
- Brass
Number of contacts
- 1
Termination methods
- Plug-in connection: for hose with inner diameter 2.5 mm/4.0 mm
Cycle of mechanical operation
- 100
Operating presure
- 8 bar
Testing presure
- 10 bar
Temperature range
- -20°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
