Power H-S
Power inserts
The connector insert is suitable for transmitting high current in small areas. It has axial screw terminations for installation without the special tool.
- Very high current transfer in a small space
- Axial screw termination for assembly without special tool
Benefits
- Fast and easy assembly
- Very high current transfer
- Lower space requirement
- Axial screw termination for assembly without special tool
Application range
- Mechanical engineering
- Plant engineering
- Renewable energy
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000438
- ETIM 5.0 Class-Description: Contact insert for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000438
- ETIM 6.0 Class-Description: Contact insert for industrial connectors
Rated voltage (V)
- IEC: 1000 V AC/DC
- UL: 600 V AC/DC
Rated impulse voltage
- 8 kV
Rated current (A)
- IEC: 40 A
- UL: 85 A
CSA: 44 A
Pollution degree
- 3
Flammability
- UL94 V-0
Contact resistance
- < 1 mOhm
Number of contacts
- 4 + PE
Termination methods
- Axial screw termination
- 2,5 mm² - 6 mm² (AWG 14 - 11)
Stripping length (mm)
- 8
Material
- PC, polycarbonate
Cycle of mechanical operation
- 500
Temperature range
- -40°C to +125°C