EPIC® H-B 6 TGH

Housing design H-B. The industry standard.

The robust metal housing is ideal for use in investment construction and the plastics industry and has a direct cable entry.

  • Non-slip ridges for comfortable disconnecting
  • More interior space for wiring
  • Protection rating UL50E tested

Supplementary automation components from LappMechanical and plant engineeringMechanical resistanceRobustWaterproof

cRUusVDE audited

Article number Article descriptionMPGNeckPackaging unit
H-B housing: hood (straight cable entry, bolts for single lever, high version)
70020200
EPIC® H-B 6 TGH 21-21yes10
79020000
EPIC® H-B 6 TGH M1616--10
79020100
EPIC® H-B 6 TGH M2020--10
79020200
EPIC® H-B 6 TGH M2525--10
79020400
EPIC® H-B 6 TGH M3232--10

Benefits

  • The smallest housing out of the H-B series. For inserts with high electrical properties

Application range

  • Plant engineering
  • Control engineering
  • Plastics industry

Product features

  • Hood, high version
  • Bolts for single lever
  • Straight cable entry
  • Versions with / without neck

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: powder-coated aluminium alloy, grey
    Bolts: steel, coated

Protection rating

  • IP 65 (latched)
  • NEMA 250, UL50E: 12, 4 (latched)

VDE-tested

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.