EPIC® H-B 6 TS
Housing design H-B. The industry standard.
The universal robust housing for rectangular connectors has a side cable entry, pivots for a single lever and can be used, for example, in control systems.
- Non-slip ridges for comfortable disconnecting
- Protection rating UL50E tested
Benefits
- The smallest housing out of the H-B series. For inserts with high electrical properties
Application range
- Plant engineering
- Control engineering
- Plastics industry
Product features
- Hood, low version
- Bolts for single lever
- Side cable entry
- Versions with neck
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: powder-coated aluminium alloy, grey
Bolts: steel, coated
Protection rating
- IP 65 (latched)
- NEMA 250, UL50E: 12, 4 (latched)
VDE-tested
- Certified production control: VDE-REG. no.: B437
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
