EPIC® H-B 6 SDRH-LB

Housing design H-B. The industry standard.

The smallest high housing of the H-B series is suitable for use with inserts that have outstanding electrical properties.

  • More interior space for wiring
  • Metal lid with sturdy hinge
  • Protection rating UL50E tested

Supplementary automation components from LappMechanical and plant engineeringMechanical resistanceRobustWaterproof

cRUusVDE audited

Article number Article descriptionMPGPieces / PU
H-B housing: surface-mount base (cover, 1 cable entry, single lever, high version)
70015200
H-B 6 SDRH-LB 21-2110
79015200
H-B 6 SDRH-LB M2525-10
79015400
H-B 6 SDRH-LB M3232-10

Benefits

  • The smallest housing out of the H-B series. For inserts with high electrical properties

Application range

  • Plant engineering
  • Control engineering
  • Plastics industry

Product features

  • Surface-mount base, high version
  • Single lever
  • 1 cable entry
  • Metal cover

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: powder-coated aluminium alloy, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)
  • NEMA 250, UL50E: 12, 4 (latched)

VDE-tested

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.