HG 2320 hot-air pistol
The HG 2320 hot air pistol for shrinking heat-shrinkable products has a robust housing and an adjustable temperature setting.
Article number | Article description | Max. heating capacity | Attainable air temperature | Pieces / PU | |
---|---|---|---|---|---|
61801246
| Ho air pistol HG 2320 E | 2300 | 650 | 1 |
Benefits
- One hand operation is possible
- Four memo programs
- Optical LCD temperature and speed display
- High-performance, electronically regulated professional hot-air blower with continuous air flow and temperature regulation and LCD display
- Display of the heat remainders prevents burns
Application range
- Robust housing for manual and stationary operation.
- Control cabinets and equipment wiring
Product features
- Adjustable temperature setting
- Double protection against overheating - thermostat and thermal fuse
- Air inlet with mesh to protect against coarse impurities
- Adjustable speed setting
Note
- Lifetime of the motor: 1.000 h
Included
- Hot-air pistol, plastic case, reduction nozzle 9 mm, reflector nozzle, variety of different shrink tube piecese (100 pc, Ø 1,6 – 9,5 mm)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001383
- ETIM 5.0 Class-Description: Hot air gun (electric)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001383
- ETIM 6.0 Class-Description: Hot air gun (electric)
General
- Dimensions:
Without case: 253 x 86,5 x 200 mm
With case: 395 x 100 x 320 mm - Weight incl. packaging: 2195 g
Note
- Length power cord: 3 m
- 230 V, 50/60 Hz
Info
- Air volume: 150 - 500 l/min, stepless adjustable
- 2 levels
Temperature range
- 80 - 650 °C, stepless adjustable
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Guarantee is limited to 500 working hours or 1 year