HITRONIC® BTxK

Fibre optic cable for direct burial with tensile strength and bending insensitivity

LWL-Außenkabel mit Singlemode-Fasern nach ITU-T G.657.A1, hohe Biegeunempfindlichkeit, direkt erdverlegbar, längs- und querwasserdicht, halogenfrei.

A-DQ(ZN)B2Y
Very high tensile load relief due to reinforced glass yarns.

Article number Article designationFibre type
26810908
HITRONIC BT4K A-DQ(ZN)B2Y 8 G657A19/125 OS2
26810912
HITRONIC BT4K A-DQ(ZN)B2Y 12 G657A19/125 OS2
26810924
HITRONIC BT4K A-DQ(ZN)B2Y 24 G657A19/125 OS2
26811924
HITRONIC BT6K A-DQ(ZN)B2Y 2X12 G657A19/125 OS2
26811936
HITRONIC BT6K A-DQ(ZN)B2Y 3X12 G657A19/125 OS2
26811948
HITRONIC BT6K A-DQ(ZN)B2Y 4X12 G657A19/125 OS2

Benefits

  • Due to their high bending insensitivity, single-mode fibres (OS2) in accordance with ITU-T G.657.A1 are ideal where space is limited. They allow tight bends without signal loss and simplify installation.
  • Fiber optic cables with glass optical fiber (GOF) have a high data transmission rate and range.
  • The low-friction outer sheath and small bending radii allow cables to be installed by blowing them in with air.
  • No generation of electromagnetic interference by metal-free materials inside the conduit.
  • Easy to handle thanks to flexible and compact design.

Application range

  • For outdoor use
  • WAN applications
  • Suitable for direct burial
  • Methods of Deployment: empty plastic pipes, ducts and trays
  • Typical areas of use are solar and wind parks.

Product features

  • Rodent-protection
  • Colour-coded fibres
  • PE outer shell is largely resistant to acids and alkalis.
  • Gel-filled central loose tube ensures longitudinal and transversal watertightness and thus optimum fibre protection.
  • Halogen-free sheath compound to meet special fire safety requirements.

Product Make-up

  • Glass fibres with primary coating
  • Gel-filled loose tube
  • With reinforced glass yarn for strain relief and rodent protection.
  • Outer Sheath Material: HD-PE
  • Colour: black (RAL 9005)

Classification ETIM 5

  • ETIM 5.0 Class-Description: Fibre optic cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000034
  • ETIM 6.0 Class-Description: Fibre optic cable

Core identification code

  • Acc. to IEC 60304

Optical fibre type

  • Core material: glass
  • Cladding material: glass

Permissible bending radius

  • Static: ≥ 10 x outer diameter
  • Due installation: 20x OD

Permissible tensile force

  • 8/12/24 fibres
    operation: 3000 N
    installation: 4000 N
    2x12/3x12/4x12 fibres
    operation: 4000 N
    installation: 6000 N

Temperature range

  • Fixed installation: -40 up to +70°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.