HITRONIC® HVW Armoured Outdoor Cable

Outdoor cable with corrugated steel tape, stranded loose tubes and non-metallic strain relief

HITRONIC® HVW armoured outdoor cable with stranded loose tubes, corrugated steel tape; A-DQ(ZN)B2Y(SR)2Y nx12 single-mode or multimode fibres

cable with corrugated steel tape (CST) for increased mechanical stress

Halogen-freeMechanical resistanceLow weightOptimum strain reliefUV-resistantWaterproof

Article number Article designationFibre typeNumber of fibresOuter diameter [mm]Weight (kg/km)
Single-mode E 9 OS2
26900924
HITRONIC® HVW3000 2x12E 9/125 OS29/125 OS2241098
26900948
HITRONIC® HVW3000 4x12E 9/125 OS29/125 OS24812.5148
26900972
HITRONIC® HVW3000 6x12E 9/125 OS29/125 OS27216215
26900996
HITRONIC® HVW3000 8x12E 9/125 OS29/125 OS29616222
26900944
HITRONIC® HVW3000 12x12E 9/125 OS29/125 OS214418.5261

Benefits

  • Armouring provides excellent protection
    against high mechanical stress and rodents
  • Suitable for direct burial
  • Easy to install due to the compact design, high flexibility, robust sheath and small bending radii
  • UV-resistant
    longitudinally and laterally watertight

Application range

  • Methods of Deployment: empty plastic pipes, ducts and trays
  • For outdoor use
  • Campus backbone
  • WAN applications
  • Industrial environments

Product features

  • Stranded loose tubes with up to 144 fibres
    (12 loose tubes with each 12 fibres)
  • Colour-coded fibres and loose tubes
  • Longitudinal watertight
  • Excellent rodent protection
  • Robust, halogen-free outer sheath

Product Make-up

  • Up to 12 stranded gel-filled loose tubes
  • With reinforced glass yarn for strain relief and rodent protection.
  • Corrugated steel tape armour
  • PE outer sheath
  • Colour: black (RAL 9005)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000034
  • ETIM 5.0 Class-Description: Fibre optic cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000034
  • ETIM 6.0 Class-Description: Fibre optic cable

Dimensions

  • Primary coated fibre: 250µm
  • Cable: see table

Core identification code

  • Fibre colour code see
    data sheet

Fibre type

  • GOF - Glass Optical Fibre

Standard designation

  • A-DQ(ZN)(SR)2Y

Optical values

  • see data sheet

Optical fibre type

  • Core material: glass
  • Cladding material: glass

Permissible bending radius

  • Static: ≥ 15 x outer diameter
  • Dynamic: ≥ 20 x outer diameter

Permissible tensile force

  • Fixed installation: 3000 N
  • Short-term: 5000 N

Temperature range

  • Fixed installation: -40°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • The cables can also be supplied as pre-terminated fibre optic trunks.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.