HITRONIC® HVN Outdoor Cable
Outdoor cable with stranded loose tubes and non-metallic strain relief
HITRONIC® HVN outdoor cable, with stranded loose tubes, rodent protection, dielectric; A-DQ(ZN)B2Y with n x 12 fibres
- For outdoor applications
- Suitable for direct burial
- Telecommunication cable, high number of fibers (up to 144)
Benefits
- Suitable for direct burial
- Easy to install due to the compact design, high flexibility, robust sheath and small bending radii
- UV-resistant
longitudinally and laterally watertight - Suitable for blowing-in technic
(low friction outer sheath) - Zero electromagnetic interference as the cable contains no metal (totally dielectric)
Application range
- For outdoor use
- Campus backbone
- WAN applications
- Industrial environments
- Methods of Deployment: empty plastic pipes, ducts and trays
Product features
- Stranded loose tubes with up to 144 fibres
(12 loose tubes with each 12 fibres) - Colour-coded fibres and loose tubes
- Longitudinal watertight
- Rodent-protection
- Robust, halogen-free outer sheath
Product Make-up
- Up to 12 stranded gel-filled loose tubes
- Central GRP strength element
- With reinforced glass yarn for strain relief and rodent protection.
- PE outer sheath
- Colour: black (RAL 9005)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000034
- ETIM 5.0 Class-Description: Fibre optic cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000034
- ETIM 6.0 Class-Description: Fibre optic cable
Dimensions
- Primary coated fibre: 250µm
- Cable: see table
Core identification code
- Fibre colour code see
data sheet
Fibre type
- GOF - Glass Optical Fibre
Standard designation
- A-DQ(ZN)B2Y
Optical values
- see data sheet
Optical fibre type
- Core material: glass
- Cladding material: glass
Permissible bending radius
- Static: ≥ 15 x outer diameter
- Dynamic: ≥ 20 x outer diameter
Temperature range
- During installation: -5°C to +50°C
- Operating/storage temperature: -40°C to +70°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- The cables can also be supplied as pre-terminated fibre optic trunks.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Other models are available upon request.