HITRONIC® HQN Outdoor Cable
Outdoor cable with central loose tube and non-metallic strain relief
HITRONIC® HQN outdoor cable with central loose tube, rodent protection, dielectric; A-DQ(ZN)B2Y with 4, 8, 12 or 24 fibres
- For outdoor applications
- Suitable for direct burial
Benefits
- Suitable for direct burial
- Easy to install due to the compact design, high flexibility, robust sheath and small bending radii
- UV-resistant
longitudinally and laterally watertight - Zero electromagnetic interference as the cable contains no metal (totally dielectric)
- Suitable for blowing-in technic
(low friction outer sheath)
Application range
- For outdoor use
- Campus backbone
- WAN applications
- Industrial environments
- Methods of Deployment: empty plastic pipes, ducts and trays
Suitable for blowing-in technics
Product features
- Central loose tube with up to 24 fibres
- Colour-coded fibres
- Longitudinal watertight
- Rodent-protection
- Robust, halogen-free outer sheath
Product Make-up
- Glass fibres with primary coating
- Gel-filled loose tube
- With reinforced glass yarn for strain relief and rodent protection.
- PE outer sheath
- Colour: black (RAL 9005)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000034
- ETIM 5.0 Class-Description: Fibre optic cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000034
- ETIM 6.0 Class-Description: Fibre optic cable
Dimensions
- Primary coated fibre: 250µm
- Cable: see table
Core identification code
- Fibre colour code see
data sheet
Fibre type
- GOF - Glass Optical Fibre
Standard designation
- A-DQ(ZN)B2Y
Optical values
- see data sheet
Optical fibre type
- Core material: glass
- Cladding material: glass
Permissible bending radius
- Static: ≥ 15 x outer diameter
- Dynamic: ≥ 20 x outer diameter
Permissible tensile force
- Fixed installation: 1500 N
- Short-term: 3000 N
Temperature range
- During installation: -5°C to +50°C
- Operating/storage temperature: -40°C to +70°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- The cables can also be supplied as pre-terminated fibre optic trunks.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Available on request with Multimode OM4 fibres.