HITRONIC® BxK

Fibre optic cable for direct burial and bending insensitivity

This fiber optic outdoor cable for use in WAN networks is extremely versatile and can be laid directly underground. It is ideal for solar and wind farms, for example. Thanks to the single-mode fibers compliant with ITU-T G.657.A1, uncomplicated installation is possible even in limited space – the fibers even manage tight bends without signal loss.

A-DQ(ZN)B2Y

Article number Article designationFibre typeNumber of fibres
26800908
HITRONIC B3K A-DQ(ZN)B2Y 8 G657A19/125 OS28
26800912
HITRONIC B3K A-DQ(ZN)B2Y 12 G657A19/125 OS212
26800924
HITRONIC B3K A-DQ(ZN)B2Y 24 G657A19/125 OS224
26801924
HITRONIC B4K A-DQ(ZN)B2Y 2X12 G657A19/125 OS224
26801936
HITRONIC B4K A-DQ(ZN)B2Y 3X12 G657A19/125 OS236
26801948
HITRONIC B4K A-DQ(ZN)B2Y 4X12 G657A19/125 OS248

Benefits

  • Due to their high bending insensitivity, single-mode fibres (OS2) in accordance with ITU-T G.657.A1 are ideal where space is limited. They allow tight bends without signal loss and simplify installation.
  • Fiber optic cables with glass optical fiber (GOF) have a high data transmission rate and range.
  • Easy to handle due to the flexible connection options and compact design.
  • The low-friction outer sheath and small bending radii allow cables to be installed by blowing them in with air.
  • No electromagnetic interference from non-metallic materials is generated inside the cable.

Application range

  • For outdoor use
  • WAN applications
  • Suitable for direct burial
  • Methods of Deployment: empty plastic pipes, ducts and trays
  • Typical areas of use are solar and wind parks.

Product features

  • Rodent-protection
  • Colour-coded fibres
  • PE outer shell is largely resistant to acids and alkalis.
  • Gel-filled central loose tube ensures longitudinal and transversal watertightness and thus optimum fibre protection.
  • Halogen-free sheath compound to meet special fire safety requirements.

Product Make-up

  • Glass fibres with primary coating
  • Gel-filled loose tube
  • With reinforced glass yarn for strain relief and rodent protection.
  • Outer Sheath Material: HD-PE
  • Colour: black (RAL 9005)

Classification ETIM 5

  • ETIM 5.0 Class-Description: Fibre optic cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000034
  • ETIM 6.0 Class-Description: Fibre optic cable

Core identification code

  • Acc. to IEC 60304

Optical fibre type

  • Core material: glass
  • Cladding material: glass

Permissible bending radius

  • Static: ≥ 10 x outer diameter
  • Due installation: 20x OD

Permissible tensile force

  • 8/12/24 fibres
    operation: 1500 N
    installation: 3000 N
    2x12/3x12/4x12 fibres
    operation: 2000 N
    installation: 4000 N

Temperature range

  • Fixed installation: -40 up to +70°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.