HITRONIC® POF SIMPLEX BUFFERED FIBRE
Polymer optical fibre as simplex buffered fibre version with PE sheath
HITRONIC® POF SIMPLEX PE, POF-Simplex buffered fibre with PE buffer, J-V2Y 1P980/1000, fibre diameter 2.2mm, black colour
Suitable for direct connector assembly
Benefits
- Transmission lengths up to 70 m
- Suitable for direct connector assembly
- Easy to handle
- No crosstalk
- EMC protection
Application range
- For optical signal transmission in industrial applications
- Very suitable for fixed installation in control cabinets, cable ducts, or pipes with low mechanical stress
Product features
- Lightweight
- High flexibility
- Halogen-free buffer tube
Product Make-up
- Polymer Optical Fibre (POF)
- PE buffer tube
- Without outer sheath
- Colour: black
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000034
- ETIM 5.0 Class-Description: Fibre optic cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000034
- ETIM 6.0 Class-Description: Fibre optic cable
Dimensions
- Buffered fibre: 2.2 mm
Fibre type
- POF - P980/1000
Standard designation
- J-V2Y
Optical fibre type
- Core material: PMMA
- Cladding material: fluoropolymers
Permissible bending radius
- ≥ 10 x outer diameter
Permissible tensile force
- Fixed installation: 5 N
- Short-term: 15 N
Temperature range
- Operation: -55°C to +85°C
- Installation: -10°C to +50°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.