HITRONIC® POF SIMPLEX CABLE
Polymer optical fibre as simplex fibre cable version with PUR sheath for fixed or flexible application
HITRONIC® POF Simplex PE cable version with PE buffer and PUR outer sheath, non-metallic strain relief; J-V2Y(ZN)11Y 1P980/1000
Suitable for direct connector assembly
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000034
- ETIM 5.0 Class-Description: Fibre optic cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000034
- ETIM 6.0 Class-Description: Fibre optic cable
Dimensions
- Buffered fibre: 2.2 mm
- Cable: see table
Fibre type
- POF - P980/1000
Standard designation
- J-V2Y(ZN)11Y
Optical fibre type
- Core material: PMMA
- Cladding material: fluoropolymers
Permissible bending radius
- ≥ 10 x outer diameter
Permissible tensile force
- Fixed installation: 100 N
- Short-term: 600 N
Temperature range
- Operation: -20 °C to +70 °C
- Installation: -10°C to +50°C
Benefits
- Optical data transmisson up to 70m
- Easy to handle
- No intereference by external fields
- No grounding problems
- Suitable for direct connector assembly
Application range
- For optical signal transmission in industrial applications
- As a link between moving parts
- FD cable version:
for flexible applications (power chains)
Product features
- Resistant to abrasion, oil, microbes and hydrolysis
- Adhesion-free
- Outer sheath flame-retardant and halogen-free
- FD cable version:
5.000.000 bending cycles
Product Make-up
- Polymer Optical Fibre (POF)
- PE buffer tube
- Aramid yarns as strain relief
- PUR outer sheath
- Colour: orange (RAL 2003)