ÖLFLEX® SERVO zeroCM

EMC-optimised motor cable, low-capacitance, double-screened, UL/cUL AWM certified

ÖLFLEX® SERVO zeroCM - EMC-optimised motor cable with zeroCM® technology, up to 60% less leakage current, almost double the installation length, PVC outer sheath, with UL approval.

  • Patented "zeroCM" CommonMode-Technology - 100% symmetry thanks to innovative cable design
  • Reduced parasitic currents, improved EMC, easy connection
  • AWM certification for USA and Canada

Oil-resistantInterference signalsUV-resistant

CERUC_RU

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
1023950
3 X 1,5 + 1 G 110.281161
1023954
3 X 10 + 1 G 620.7426.8672
1023952
3 X 4 + 1 G 2,514.6194.2323
1023953
3 X 6 + 1 G 417276.8441
1023955
3 X 16 + 1 G 1024.9678.71092
1023951
3 X 2,5 + 1 G 1,512132.1231

Benefits

  • EMC-compliant operation of power drive systems
  • Copper braiding screens the cable against
    electromagnetic interference
  • Outdoor use thanks to UV resistant black outer sheath
  • Symmetrical cable design increases the EMC and significantly reduces leakage and motor bearing currents, interference on data transmission as well as corrosion on building structures
  • Low capacitance bundle design with counterrotating protective conductor enables longer cable connection between frequency converter and motor and significantly simplyfies the cable connection

Application range

  • Connecting cable between frequency converter and motor
  • For indoor and outdoor use
  • Paper industry
  • Chemical industry
  • Heavy industry

Product features

  • Low-capacitance design
  • Flame-retardant acc. to IEC 60332-1-2,
    UL VW-1 & CSA FT 1
  • Oil resistant to EN 50363-4-2: TM5
  • UV resistant according to EN 50525-1

Norm references / Approvals

  • USA: UL AWM Style 21179Canada: cUL AWM Style I/II A/B FT1
  • UL File No. E63634

Product Make-up

  • Fine-wire, bare copper conductor
  • Core insulation: polypropylene (PP)
  • Power cores symmetrically bundeled with counterrotating reduced protective conductor
  • Screening: wrapping of laminated aluminium foil in combination with tinned copper braiding
  • PVC outer sheath, black (similar RAL 9005)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000057
  • ETIM 5.0 Class-Description: Low voltage power cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000057
  • ETIM 6.0 Class-Description: Low voltage power cable

Core identification code

  • Power cores: black with marking U/L1/C/L+; V/L2; W/L3/D /L-; GN/YE protective conductor

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 6 x outer diameter

Nominal voltage

  • IEC U0/U: 600/1000 V
  • UL & CSA: 1000 V

Test voltage

  • Core/Core: 4 kV
  • Core/Screen: 4 kV

Protective conductor

  • G = with GN-YE protective conductor

Temperature range

  • Occasional flexing: -5°C to +70°C (UL: +90°C)
  • Fixed installation: -40°C to +80°C
    (UL: +90°C)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.