ÖLFLEX® 127 HSLH
Halogen-free control cable, flexible and inexpensive, with CPR Cca, for building wiring
ÖLFLEX® 127 HSLH - halogen-free control cable, HFFR, flexible for various applications, U0/U: 300/500V, CPR Cca classified
- Cca classified according to CPR
- For use within public buildings and industrial plants
- CPR: Article number choice under www.lappkabel.com/cpr
Benefits
- Easy handling and installation due to flexible design
- Halogen-free and highly flame-retardant materials reduce the risk of fire propagation, high smoke density and toxic fumes in case of fire
- Classified fire behavior according to EU Directive 305/2011 (CPR) with article number selection under www.lappkabel.com/cpr
- High electrical performance due to 4 kV test voltage
Application range
- Public buildings like airports or railway stations
- Plant engineering, Industrial machinery
Heating and air-conditioning systems
Stage applications - Intended for use under the European Construction Product Regulation (CPR), refer to catalogue appendix T14
- Particularly where human and animal life as well as valuable property are exposed to high risk of fire hazards
Product features
- Flame-retardant according to IEC 60332-1-2
(flame spread on a single cable) - No flame-propagation according to IEC 60332-3-22 and IEC 60332-3-24 respectively IEC 60332-3-25 (Flame spread on vertical cable or wire bundle)
- Halogen-free according to IEC 60754-1
(amount of halogen acid gas)
Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity) - Low smoke density according to IEC 61034-2
- Toxicity according to NES 713-3 and EN 50306-1
Norm references / Approvals
- Based on EN 50525-3-11
- Based on EN 50525-2-51
Product Make-up
- Fine-wire strand made of bare copper wires
- Core insulation: Halogen-free
- Cores twisted in layers
- Outer sheath: Special halogen-free compound, grey (similar to RAL 7001)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
Core identification code
- Black with white numbers acc. to VDE 0293-334
Conductor stranding
- Fine wire according to VDE 0295,
class 5/IEC 60228 class 5
Minimum bending radius
- Occasional flexing: 15 x outer diameter
- Fixed installation: 4 x outer diameter
Nominal voltage
- U0/U: 300/500 V
Test voltage
- 4000 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- Occasional flexing: -5°C to +70°C
- Fixed installation: -40°C to +80°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
