ÖLFLEX® CLASSIC 115 CH
Screened halogen-free control cable, oil resistant, very flexible and space-saving
ÖLFLEX® CLASSIC 115 CH - halogen-free control cable, HFFR, oil-resistant, screened, cold-resistant and space-saving for various applications, U0/U: 300/500V
- CPR: Article number choice under www.lappkabel.com/cpr
- High flexibility and oil-resistance
- Thin and light, without inner sheath
Benefits
- Note: for the use of AWM (Appliance Wiring Material) cables in industrial machinery (USA) according to NFPA 79: please see the catalogue appendix table T29
- Easy handling and installation due to very flexible cable type
- Wide application range due to excellent product features
- Halogen-free and highly flame-retardant materials reduce the risk of fire propagation, high smoke density and toxic fumes in case of fire
- Copper shielding protects against electromagnetic interference
Application range
- Public buildings like airports or railway stations
- Plant engineering
Industrial machinery
Heating and air-conditioning systems - Particularly where human and animal life as well as valuable property are exposed to high risk of fire hazards
- Intended for use under the European Construction Product Regulation (CPR), refer to catalogue appendix T14
- Suitable for outdoor use, taking into account the temperature range.
Product features
- Flame-retardant according to IEC 60332-1-2
(flame spread on a single cable) - No flame-propagation according to IEC 60332-3-24 respectively IEC 60332-3-25 (Flame spread on vertical cable or wire bundle)
- UL Cable Flame Test
- Halogen-free according to IEC 60754-1
(amount of halogen acid gas)
Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity) - Low smoke density according to IEC 61034-2
- Oil-resistant according to EN 50363-4-1 (TM5)
and UL OIL RES I and UL OIL RES II - UV and weather-resistant according to ISO 4892-2
- Ozone-resistant according to EN 50396
Norm references / Approvals
- UL AWM style 21089
- Based on EN 50525-3-11
- Based on EN 50525-2-51
Product Make-up
- Fine-wire strand made of bare copper wires
- Core insulation: Halogen-free
- Cores twisted in layers
- Wrapping: Halogen-free plastic foil
- Tinned-copper braiding
- Outer sheath: Special halogen-free compound, grey (similar to RAL 7001)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
Core identification code
- Black with white numbers acc. to VDE 0293-334
Conductor stranding
- Fine wire according to VDE 0295,
class 5/IEC 60228 class 5
Minimum bending radius
- Occasional flexing: 15 x outer diameter
- Fixed installation: 6 x outer diameter
Nominal voltage
- U0/U: 300/500 V
- UL: 600 V
Test voltage
- 4000 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- Occasional flexing: -30°C to +70°C (UL: +75°C)
- Fixed installation: -40°C to +80°C (UL: +75°C)
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Single lengths for sizes: ≥ 4G50 max. 500 m
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
