ÖLFLEX® CLASSIC 128 H BK SC
Cost-effective halogen-free single core power cable with improved fire characteristics, 0,6/1kV
ÖLFLEX® CLASSIC 128 H BK SC, Single core power cable, halogen-free, highly flame retardant, HFFR, flexible, conductor class 5, public buildings
- For space-saving and cost-effective installation
- For use within public buildings and industrial plants
- CPR: Article number choice under www.lappkabel.com/cpr
Benefits
- Easy handling and installation due to flexible design
- Intended for use under the European Construction Product Regulation (CPR), refer to catalogue appendix T14
- Halogen-free and highly flame-retardant materials reduce the risk of fire propagation, high smoke density and toxic fumes in case of fire
- Variants 'RD' and 'WH' with red respectively white insulation colour for DC systems according to DIN EN 60445.
Application range
- For use within public buildings and industrial plants
- Plant engineering
Industrial machinery
Heating and air-conditioning systems - Particularly where human and animal life as well as valuable property are exposed to high risk of fire hazards
- Suitable for outdoor applications
- For use within public buildings, transport systems and industrial plants
Product features
- Flame-retardant according to IEC 60332-1-2
(flame spread on a single cable) - No flame-propagation according to IEC 60332-3-24 respectively IEC 60332-3-25 (Flame spread on vertical cable or wire bundle)
- Halogen-free according to IEC 60754-1
(amount of halogen acid gas)
Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity) - Low smoke density according to IEC 61034-2
- UV and weather-resistant according to ISO 4892-2
- Ozone-resistant according to EN 50396
Norm references / Approvals
- Based on EN 50525-3-11
Product Make-up
- Fine-wire strand made of bare copper wires
- Core insulation: Halogen-free
- Outer sheath made of special halogen-free coumpound, black
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000057
- ETIM 5.0 Class-Description: Low voltage power cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000057
- ETIM 6.0 Class-Description: Low voltage power cable
Core identification code
- Black or green-yellow, other colours available on request
Conductor stranding
- Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5
Torsion movement in WTG
- TW-0 & TW-1, refer to Appendix T0
Minimum bending radius
- Occasional flexing: 15 x outer diameter
- Fixed installation: 4 x outer diameter
Nominal voltage
- U0/U: 600/1000 V
- DC (core-ground): max. 0,75 kV
DC (core-core): max. 1,5 kV
Test voltage
- 4000 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- Occasional flexing: -5°C to +70°C
- Fixed installation: -40°C to +80°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
