SILVYN® EF
SILVYN® EF is a liquidtight conduit with interlocked profile and a grey PVC jacket
Benefits
- Protects against liquids
- High-tensile
- Robust
- High crush-resistance
- Extra flexible
Application range
- Mechanical engineering
- Plant engineering
- Transformer construction
- Railway applications
- Paper industry
Product Make-up
- Spirally-wound heavy metal protective conduit with roughened profile
- Plastic outer sheath
Note
- PU = 10m (on request)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001179
- ETIM 5.0 Class-Description: Protective metallic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001179
- ETIM 6.0 Class-Description: Protective metallic hose
On request
- Longer lengths on drums
10m coils are available upon request
Colour delivered
- Grey
Material
- Galvanized steel with PVC sheath
Temperature range
- -25 °C to +70 °C Short-term: up to +90 °C
- * Trade product, no Lapp product
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.