SILVYN® HCX
SILVYN® HCX is liquidtight, temperature resistant conduit with interlocked profile and a thermoplastic jacket
Benefits
- Protects against liquids
- High-tensile
- Robust
- High crush-resistance
Application range
- Mechanical engineering
- Paper industry
- Measurement and control technology
- Railway applications
- Outdoors
Product features
- UV-resistant
Product Make-up
- Spirally-wound heavy metal protective conduit with roughened profile
- Heat-stabilised plastic outer sheath
Note
- PU = 10m (on request)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001179
- ETIM 5.0 Class-Description: Protective metallic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001179
- ETIM 6.0 Class-Description: Protective metallic hose
On request
- Longer lengths on drums
10m coils are available upon request
Colour delivered
- Black
Material
- Metal with thermoplastic elastomer sheath
Temperature range
- -55°C to +145°C
Short-term: up to +160°C
- * Trade product, no Lapp product
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.