SILVYN® HFX
SILVYN® HFX is a liquidtight, chemical resistant conduit with interlocked profile and a PUR jacket
Benefits
- Impact-resistant
- Robust
- Abrasion protection
- High resistance to oil, petrol, acids and greases
- Liquidtight
Application range
- Mechanical engineering
- Paper industry
- Measurement and control technology
- Railway applications
- Outdoors
Product features
- UV-resistant
- Halogen-free and flame-retardant
- High mechanical and chemical resistance
Product Make-up
- Spirally-wound heavy metal protective conduit with roughened profile
- PUR outer sheath
Note
- PU = 10m (on request)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001179
- ETIM 5.0 Class-Description: Protective metallic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001179
- ETIM 6.0 Class-Description: Protective metallic hose
On request
- Longer lengths on drums
10m coils are available upon request
Colour delivered
- Black
Material
- Metal with PUR sheath
Temperature range
- -55 °C to +105 °C
Short-term up to +125 °C
- * Trade product, no Lapp product
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.