SILVYN® COMPACT M
Nickel-plated brass fitting with space-saving dimensions in various designs
SILVYN® COMPACT M is a nickel-plated brass conduit fitting with polished surface that offers IP67 protection
Space-saving due to compact dimensions.
Benefits
- Space-saving application
- For high mechanical stress
- High tensile strength
- Corrosion-resistant
Application range
- In combination with protective conduit:
- Suitable for SILVYN® HTDL/EF/OR/HCX/HFX
- Mechanical engineering
- Railway applications
Product Make-up
- Metric connection thread
- Hexagonal collar
- Threaded sleeve
- Cap nut
Note
- PG threaded versions are to be found in the online catalogue
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001180
- ETIM 5.0 Class-Description: Screw connection for protective metallic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001180
- ETIM 6.0 Class-Description: Screw connection for protective metallic hose
Norm references / Approvals
- UL 514B
On request
- Available in stainless steel
Material
- Body: nickel-plated brass
Sealing: polyamide
O-ring: NBR
Protection rating
- IP 66
IP 67
Temperature range
- -45°C to +105°C
- * Trade product, no Lapp product
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.