SILVYN® LTP-E
SILVYN® LTP-E - nickel-plated brass insert
Ensuring cables do not get damaged
Benefits
- Cable damage can be prevented
Application range
- Conduit end cover
- If no conduit fitting is used
Product features
- All-round collar completely covers the protective conduit end
Product Make-up
- Threaded sleeve
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001180
- ETIM 5.0 Class-Description: Screw connection for protective metallic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001180
- ETIM 6.0 Class-Description: Screw connection for protective metallic hose
Material
- Nickel-plated brass
Temperature range
- -50°C to +135°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.