SILVYN® SCH
Benefits
- Ensures the tensile strength
- Clamps various conduit sizes with one clamp
Application range
- In combination with:
- SILVYN® SSV-M/SSVZ-M
- SILVYN® SSV/SSV-Z
Product features
- Variable clamping range
Product Make-up
- Galvanized steel ring
- Worm gear drive
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000127
- ETIM 5.0 Class-Description: Fixing clip
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000127
- ETIM 6.0 Class-Description: Saddle
Material
- Steel, galvanized
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.