SILVYN® SP-PU
Benefits
- Protection against mechanical stress
- Abrasion protection
- Protection against chemicals
- UV-resistant and weather-resistant
Application range
- Cable protection
- Bundling and guiding of cables and wires
- Outdoors
- In harsh environment
Product features
- Tear-resistant
- Oil and petrol-resistant
- Halogen-free
- Resistant to microbes
- Dimensionally stable
Product Make-up
- Hard PVC inner spiral
- Polyurethane outer sheath
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001177
- ETIM 5.0 Class-Description: Protective plastic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001177
- ETIM 6.0 Class-Description: Protective plastic hose
Certifications
- IEC EN 61386-23
Colour delivered
- Black (RAL 9005), UV-resistant
Material
- PUR with hard PVC spiral
- Fire behaviour according to UL 94V-0
Temperature range
- -20°C to +90°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.