SILVYN® SSV
Benefits
- Conduit gland with high tensile strength for plastic conduits
Application range
- In combination with protective conduit:
- SILVYN® SI
- SILVYN® SP
- SILVYN® SP-PU
Product features
- High-tensile
- Robust
- Compact design
Product Make-up
- PG connection thread
- Conduit entry with special grip profile
Note
- Necessary conduit clamp SILVYN® SCH
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001180
- ETIM 5.0 Class-Description: Screw connection for protective metallic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001180
- ETIM 6.0 Class-Description: Screw connection for protective metallic hose
Material
- Body: nickel-plated brass
O-ring: NBR
Temperature range
- -20°C to +80°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.