SILVYN® SP
Benefits
- Protection against mechanical stress
- Protection against dust
- Protection against humidity
Application range
- Cable protection
- Additional insulation
- Bundling and guiding of cables and wires
Product features
- Flexible
- Dimensionally stable
Product Make-up
- Hard PVC inner spiral
- Soft PVC outer sheath
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001177
- ETIM 5.0 Class-Description: Protective plastic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001177
- ETIM 6.0 Class-Description: Protective plastic hose
Certifications
- IEC EN 61386-23
Colour delivered
- Silver grey (RAL 7001)
Material
- Soft PVC with hard PVC spiral, SBR/NBR
Temperature range
- -15 °C to +60 °C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.