SILVYN® USK
Benefits
- Fast and easy assembly
- Vibration protection
- No extra parts necessary
Application range
- In combination with protective conduit:
- SILVYN® FPS/ FD-PU
- SILVYN® SP/SP-PU
- Indoor applications
- Light mechanical stress
Product features
- Large wrench sizes
Product Make-up
- PG connection thread
- Hexagonal collar
- Threaded sleeve
- Cap nut
Note
- Included: SILVYN® EE-K inner sleeve
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001178
- ETIM 5.0 Class-Description: Screw connection for protective plastic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001178
- ETIM 6.0 Class-Description: Screw connection for protective plastic hose
Colour delivered
- Silver grey (RAL 7001)
Material
- PP
Protection rating
- IP 54
Temperature range
- -10°C to +110°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.