Ty-Rap® Cable ties with steel nose with labelling area
The TY- RAP® with steel nose is also available as cable tie with labelling area for marking cables bundles.
Benefits
- Cable ties with marking area
- Allow binding and marking in one step
- Easy assembly as all edges are rounded
- The patented stainless steel locking hook guarantees a secure hold under harsh conditions
Application range
- For bundling and marking of cables, cable bundles, hydraulic and pneumatic supply lines
Norm references / Approvals
- File number: E49405, see table
- Fire behaviour according to UL94 V-2
Design
- TY 51 M: Area positioned at right angle to the cable tie
- TY 53 M/TY 532 M: Area positioned above the lock at right angle to the cable tie
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000046
- ETIM 5.0 Class-Description: Cable tie
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000046
- ETIM 6.0 Class-Description: Cable tie
Colour delivered
- Natural colour
Material
- Polyamide 6.6
- Halogen-free and silicone-free
Temperature range
- -40°C to +85°C
- TY-RAP® is a registered trademark of ABB.
- Smaller packing units are available upon request.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.