MS Marker pens
MS Marker pens for handwritten labelling of cable markers. The text is water, smudge and weather-resistant.
Benefits
- For individual, durable marking of labels
- The marking is water, smudge and weather-resistant
- Integrated eraser
Application range
- For CD, glass, plastic, metal, foil and more
- Line width: 0.4 mm
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000187
- ETIM 5.0 Class-Description: Marker
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000187
- ETIM 6.0 Class-Description: Marker
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.