PEW 8.286 crimping pliers
PEW 8.186 Crimping tool/pliers for pressing insulated conductor end sleeves with a hexagonal crimping, made in Germany, quick and reliable
Benefits
- Ergonomic handles and very low hand force required
- Automatic self-adjustment to requested wire size
- DIN compliant crimping quality due to integral lock (self-releasing mechanism)
- Uniform feed on the crimp die guarantees exact crimping profiles
Application range
- For pressing insulated and non-insulated conductor end sleeves
- Could be used up to a sleeve length of 20 mm (for sleeves longer than 12 mm at least 2 crimps are necessary)
Product features
- Made of chromium-plated tool steel
Note
- End sleeves up to 12 mm only needs to be pressed once, longer end sleeves (up to a 20 mm lengths) needs to be pressed at least twice
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000168
- ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000168
- ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
