Conductor end sleeves AH, not insulated
Uninsulated/not-insulated conductor end sleeves for cabinet builders
Now with UL approval
Benefits
- Slightly funnel-shaped opening makes it easy to slip it onto the core
Application range
- Control cabinet wiring
Norm references / Approvals
- In accordance with DIN 46228
- UL File No. E507990, see table
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000005
- ETIM 5.0 Class-Description: Cable end sleeve
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000005
- ETIM 6.0 Class-Description: Cable end sleeve
Material
- Tinned electrolyte copper
Temperature range
- - 55°C up to +200 °C
- Other sizes are available upon request.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.