ISO sleeve
ISO-sleeve: Insulating sleeve/jacket made of PVC for panel connectors
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000516
- ETIM 5.0 Class-Description: Round plug/flat receptacle
Benefits
- Soft and transparent PVC insulating sleeves provide electrical safety
Application range
- For non-insulated blade connectors without latch