Panel connector sockets Type M / Type F
Panel connector sockets Type M/Type F, in combination with blade connectors
Benefits
- Quick and easy separation of connection
- Together with blade connectors, these blade connector strips enable secure and easy assembly
- New connections can be made easily without any confusion
Application range
- Replace terminal blocks or connectors in some occassions
Note
- Only holding function
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000516
- ETIM 5.0 Class-Description: Round plug/flat receptacle
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000516
- ETIM 6.0 Class-Description: Round or flat plug/receptacle
Material
- Polyamide
Temperature range
- max. +105°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.