Panel connectors with latch
Non-insulated Panel connectors/blade connectors with latch, male and female, made of brass
Benefits
- For electrical connection of different components
Note
- The choice of the correct tool is depending on the cross-section of the conductor and on the blade connection
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000516
- ETIM 5.0 Class-Description: Round plug/flat receptacle
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000516
- ETIM 6.0 Class-Description: Round or flat plug/receptacle
Material
- BM 638 M + B 638 F: brass blank
BM-C 638 M + B-C 638 F: brass tinned
Temperature range
- Type M: max. +90 °C
- Type F: max. +110 °C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.