EPIC® K 4/0
Combination insert Power
The combined insert ensures a very high power output concentrated in a single insert and is ideal in combination with the ÖLFLEX SERVO cable.
Combination insert Power
Article number | Article description | Contact type | Number of operating contacts | Pieces / PU | |
---|---|---|---|---|---|
EPIC® 4/0 screw termination | |||||
44424041
| EPIC® K 4/0 SS | male | 4 + PE | 10 | |
44424042
| EPIC® K 4/0 BS | female | 4 + PE | 10 |
Benefits
- High power in one connector insert
- Best in combination with ÖLFLEX® SERVO
Application range
- Mechanical engineering
- Control engineering
- Renewable energy
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000438
- ETIM 5.0 Class-Description: Contact insert for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000438
- ETIM 6.0 Class-Description: Contact insert for industrial connectors
Rated voltage (V)
- 830 V Power
Rated impulse voltage
- 8 kV
Rated current (A)
- 80 A Power
Pollution degree
- 3
Flammability
- UL94 V-0
Contact resistance
- < 5 mOhm
Number of contacts
- 4 + PE
Termination methods
- Screw termination: 1.5 - 16.0 mm² (power contact)
Stripping length (mm)
- 16 mm (Power)
Material
- PC, polycarbonate
Cycle of mechanical operation
- 500
Certifications
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +125°C
- PE connection with a 16mm² wire only with the recommended ring lug 44424029
- The inserts must be used with the appropriate housings
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- To connect stranded conductors, use a end sleeve.