ÖLFLEX® TRAIN 340 600V
Multi-core cable according to EN 50264-3-2 type MM for high requirements in railway applications
ÖLFLEX® TRAIN 340 600V - Control cable EN 50264-3-2 MM, 0,6/1kV for high requirements in railways/rolling stock; EN 45545: HL1-HL3, NF F 16-101: C/F0
-
Meets EN 50264-3-2 type MM and
EN 45545-2 - High temperature resistance: -50°C up to 120°C
- Highly oil- and fuel-resistant
Benefits
- Good chemical resistance please see Appendix T1
- Resistant to mechanical influences in harsh environmental conditions
- Extended temperature range
- Reduced flame spreading increases the protection against damage to persons and property in the event of a fire
Application range
- For use in railway vehicles, for fixed installations and applications where limited movement may occur
- Suitable for connecting lamps, heating equipment, switchgear, terminal boxes and power supply
- Also applicable within oily environments and areas with increased ambient temperature
Product features
- Fire behaviour according to EN/IEC:
- Halogen-free acc. to EN 60754-1
- No corrosive gases acc. to EN 60754-2
- No fluorine acc. to EN 60684-2
- No toxic gases acc. to EN 50305
- Low smoke density acc. to EN 61034-2
- Flame-retardant acc. to EN 60332-1-2
- No flame propagation acc. to
EN 60332-3-24 / EN 60332-3-25 /
EN 50305 - Fire behaviour according to NF:
- Toxicity of gases acc. to NF X 70-100
- Low smoke density acc. to NF X 10-702
- No flame propagation acc. to NF C 32-070,
Cat. C1 and C2 - Chemical properties:
- Oil resistant acc. to EN 50264-3-2
- Fuel resistant acc. to EN 50264-3-2
- Acid resistant acc. to EN 50264-3-2
- Alkali resistant acc. to EN 50264-3-2
- Ozone resistant acc. to EN 50264-3-2/
EN 50305) - Current rating according to EN 50355, appendix A
Norm references / Approvals
- EN 50264-3-2 type MM
- EN 45545-2 HL1, HL2, HL3
- NF F 16-101 - Classification: C / F0
(flame propagation / smoke)
Product Make-up
- Tinned-copper strand, fine-wire
- Insulation: Electron beam cross-linked Polymer compound EI 109
- Colour of insulation: Black with white numbers
- Outer sheath: electron beam cross-linked polymer-compound EM 104
- Outer sheath colour: Black
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
Core identification code
- Black with white numbers
Conductor stranding
- Fine-wired/ Finely stranded according to IEC 60228, conductor class 5
Minimum bending radius
- Fixed installation:
≤ 12 mm: 4 x OD / 3 x OD*
> 12 mm: 5 x OD / 4 x OD*
* for careful bending, once at
connecting terminal
Nominal voltage
- U0/U AC 0.6/1 kV
- Um AC 1.2 kV
V0 DC 0.9 kV
Test voltage
- 3,5 kV AC; 8,4 kV DC
Protective conductor
- G = with GN-YE protective conductor
X = without protective conductor
Temperature range
- -40°C to +120°C (20.000 h)
-50°C acc. to GOST 20.57.406-81
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.