ÖLFLEX® TRAIN 331 600V

Single-core cable according to EN 50264-3-1 type M for high requirements in railway applications

ÖLFLEX® TRAIN 331 600V - Single-core EN 50264-3-1 M, 0,6/1kV for high requirements in railways/rolling stock; EN 45545: HL1-HL3, NF F 16-101: C/F0, NFPA 130

  • Meets EN 50264-3-1 type M and
    EN 45545-2
  • High temperature resistance: -50°C up to 120°C
  • Also available in red, blue and further colours

RailGood chemical resistanceFlame-retardantHalogen-freeCold-resistantMechanical resistanceOil-resistantTemperature-resistant

CE

Article number Conductor cross-section (mm²)Outer diameter [mm]Core colourCopper index (kg/km)Weight (kg/km)
ÖLFLEX® TRAIN 331 600V - BK
15331065
0.52.1black4.89
15331066
0.752.3black7.212
15331000
1.02.5black9.615
15331001
1.53.0black14.422
15331002
2.53.4black2433
15331003
4.04.1black38.449
15331004
6.04.6black57.670
15331005
10.05.6black96112
15331006
16.06.6black153.6174
15331007
25.08.3black240273
15331008
35.09.5black336374
15331009
50.011.7black480531
15331010
70.013.6black672739
15331011
95.015.6black912988
15331012
120.017.4black11521243
15331013
150.019.8black14401558
15331014
185.021.7black17761927
15331015
240.025.4black23042487
15331016
300.026.8black28803085
ÖLFLEX® TRAIN 331 600V - GN/YE
15331067
0.52.1green/yellow4.89
15331068
0.752.3green/yellow7.212
15331017
1.02.5green/yellow9.615
15331018
1.53.0green/yellow14.422
15331019
2.53.4green/yellow2433
15331020
4.04.1green/yellow38.449
15331021
6.04.6green/yellow57.670
15331022
10.05.6green/yellow96112
15331023
16.06.6green/yellow153.6174
15331024
25.08.3green/yellow240273
15331025
35.09.5green/yellow336374
15331026
50.011.7green/yellow480531
15331027
70.013.6green/yellow672739
15331028
95.015.6green/yellow912988
ÖLFLEX® TRAIN 331 600V - BU
15331074
0.52.1blue4.89
15331075
0.752.3blue7.212
15331050
1.02.5blue9.615
15331052
1.53.0blue14.422
15331048
2.53.4blue2433
15331054
4.04.1blue38.449
15331076
6.04.6blue57.670
15331077
10.05.6blue96112
15331078
16.06.6blue153.6174
ÖLFLEX® TRAIN 331 600V - RD
15331069
0.52.1red4.89
15331070
0.752.3red7.212
15331049
1.02.5red9.615
15331051
1.53.0red14.422
15331047
2.53.4red2433
15331053
4.04.1red38.449
15331071
6.04.6red57.670
15331072
10.05.6red96112
15331073
16.06.6red153.6174
15331055
70.013.6red672739
ÖLFLEX® TRAIN 331 600V - BN
15331079
0.52.1brown4.89
15331080
0.752.3brown7.212
15331081
1.02.5brown9.615
15331082
1.53.0brown14.422
15331083
2.53.4brown2433
15331084
4.04.1brown38.449
15331085
6.04.6brown57.670
15331086
10.05.6brown96112
15331087
16.06.6brown153.6174
ÖLFLEX® TRAIN 331 600V - GY
15331106
0.52.1grey4.89
15331107
0.752.3grey7.212
15331056
1.02.5grey9.615
15331057
1.53.0grey14.422
15331058
2.53.4grey2433
15331059
4.04.1grey38.449
15331062
6.04.6grey57.670
15331060
10.05.6grey96112
15331061
16.06.6grey153.6174
ÖLFLEX® TRAIN 331 600V - OG
15331108
0.52.1orange4.89
15331109
0.752.3orange7.212
15331110
1.02.5orange9.615
15331111
1.53.0orange14.422
15331112
2.53.4orange2433
15331113
4.04.1orange38.449
ÖLFLEX® TRAIN 331 600V - WH
15331100
0.52.1white4.89
15331101
0.752.3white7.212
15331102
1.02.5white9.615
15331103
1.53.0white14.422
15331104
2.53.4white2433
15331105
4.04.1white38.449
ÖLFLEX® TRAIN 331 600V - GN
15331088
0.52.1green4.89
15331089
0.752.3green7.212
15331090
1.02.5green9.615
15331091
1.53.0green14.422
15331092
2.53.4green2433
15331093
4.04.1green38.449
ÖLFLEX® TRAIN 331 600V - YE
15331094
0.52.1yellow4.89
15331095
0.752.3yellow7.212
15331096
1.02.5yellow9.615
15331097
1.53.0yellow14.422
15331098
2.53.4yellow2433
15331099
4.04.1yellow38.449
ÖLFLEX® TRAIN 331 600V - VT
15331114
0.52.1violet4.89
15331115
0.752.3violet7.212
15331116
1.02.5violet9.615
15331117
1.53.0violet14.422
15331118
2.53.4violet2433
15331119
4.04.1violet38.449

Benefits

  • Good chemical resistance please see Appendix T1
  • Resistant to mechanical influences in harsh environmental conditions
  • Extended temperature range
  • Reduced flame spreading increases the protection against damage to persons and property in the event of a fire

Application range

  • For use in railway vehicles, for fixed installations and applications where limited movement may occur
  • Suitable for connecting lamps, heating equipment, switchgear, terminal boxes and power supply
  • Also applicable within oily environments and areas with increased ambient temperature

Product features

  • Fire behaviour according to EN/IEC:
    - Halogen-free acc. to EN 60754-1
    - No corrosive gases acc. to EN 60754-2
    - No fluorine acc. to EN 60684-2
    - No toxic gases acc. to EN 50305
    - Low smoke density acc. to EN 61034-2
    - Flame-retardant acc. to EN 60332-1-2
    - No flame propagation acc. to
    EN 60332-3-24 / EN 60332-3-25 /
    EN 50305
  • Fire behaviour according to NF (item-specific, refer to data sheet):
    - Toxicity of gases acc. to NF X 70-100
    - Low smoke density acc. to NF X 10-702
    - No flame propagation acc. to NF C 32-070,
    Cat. C1 and C2
  • Chemical properties:
    - Oil resistant acc. to EN 50264-3-1
    - Fuel resistant acc. to EN 50264-3-1
    - Acid resistant acc. to EN 50264-3-1
    - Alkali resistant acc. to EN 50264-3-1
    - Ozone resistant acc. to EN 50264-3-1/
    EN 50305)
  • Current rating according to EN 50355, appendix A

Norm references / Approvals

  • EN 50264-3-1 type M
  • EN 45545-2 HL1, HL2, HL3
  • NF F 16-101 - Classification: C / F0
    (flame propagation / smoke)
  • Compliant with NFPA 130

Product Make-up

  • Tinned-copper strand, fine-wire
  • Insulation: Electron beam cross-linked Polymer compound EI 109
  • Colour: Refer to item list

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000993
  • ETIM 5.0 Class-Description: Single core cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000993
  • ETIM 6.0 Class-Description: Single core cable

Conductor stranding

  • Fine-wired/ Finely stranded according to IEC 60228, conductor class 5

Minimum bending radius

  • Fixed installation:
    ≤ 12 mm: 3 x OD
    > 12 mm: 4 x OD
  • Occasional flexing:
    ≤ 12 mm: 4 x OD
    > 12 mm ≤ 20 mm: 5 x OD
    > 20 mm: 6 x OD
    (OD = outer diameter)

Nominal voltage

  • U0/U AC 0.6/1 kV
  • Um AC 1.2 kV
    V0 DC 0.9 kV

Test voltage

  • 3,5 kV AC; 8,4 kV DC

Temperature range

  • Fixed installation:
    -45°C to +120°C (20.000 h)
    -50°C acc. to GOST 20.57.406-81
  • Occasional flexing:
    -35°C to +90°C
    Short circuit: +200°C (5s)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.