ÖLFLEX® TRAIN 320 TW-E 300V

Multi-core cable according to EN 50306-4 1E type MM for high requirements in railway applications

ÖLFLEX® TRAIN 320 TW-E 300V - control cable according to EN 50306-4 1E type MM, 300/500V for rail vehicles/trains, EN 45545: HL1-HL3, NF F 16-101: C/F0

  • Meets EN 50306-4 class E, type MM and
    EN 45545-2
  • High temperature resistance: -50°C up to +125°C
  • Highly oil- and fuel-resistant

RailGood chemical resistanceFlame-retardantHalogen-freeCold-resistantMechanical resistanceOil-resistantSpace requirementTemperature-resistantUV-resistant

CE

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
15320000
4 X 0.56.019.260.95
15320001
7 X 0.56.833.684.17
15320002
13 X 0.58.862.4142.1
15320003
19 X 0.59.691.2180.85
15320004
37 X 0.512.9177.6332.58
15320005
4 X 0.756.528.876.4
15320006
7 X 0.757.450.4108.28
15320007
13 X 0.759.793.6185.94
15320008
19 X 0.7510.6136.8240.31
15320009
37 X 0.7513.8266.4427
15320011
4 X 1.06.838.490.13
15320012
7 X 1.07.867.2130.21
15320013
13 X 1.010.3124.8226.12
15320014
19 X 1.011.3182.4295.72
15320015
37 X 1.014.8355.2531.56
15320016
4 X 1.57.957.6124.75
15320017
7 X 1.59.3100.8189.27
15320018
13 X 1.512.3187.2325.41
15320019
19 X 1.513.6273.6433.31
15320020
37 X 1.518.0532.8782.39
15320021
2 X 2.58.249.2126.39
15320022
3 X 2.58.673.79151.93
15320023
4 X 2.59.498.39188.61

Benefits

  • Reduced insulation wall thickness, thus space-saving installation
  • Good chemical resistance please see Appendix T1
  • Resistant to mechanical influences in harsh environmental conditions
  • Extended temperature range
  • Reduced flame spreading increases the protection against damage to persons and property in the event of a fire

Application range

  • For use in railway vehicles, for fixed installations and applications where limited movement may occur
  • Suitable for control and monitoring circuits as well as locking circuits and internal wiring of equipment in trains and locomotives
  • Also applicable within oily environments and areas with increased ambient temperature

Product features

  • Fire behaviour according to EN/IEC:
    - Halogen-free acc. to EN 60754-1
    - No corrosive gases acc. to EN 60754-2
    - No fluorine acc. to EN 60684-2
    - No toxic gases acc. to EN 50305
    - Low smoke density acc. to EN 61034-2
    - Flame-retardant acc. to EN 60332-1-2
    - No flame propagation acc. to
    EN 60332-3-24 / EN 60332-3-25 /
    EN 50305
  • Fire behaviour according to NF:
    - Toxicity of gases acc. to NF X 70-100
    - Low smoke density acc. to NF X 10-702
    - No flame propagation acc. to NF C 32-070,
    Cat. C1 and C2
  • Chemical properties:
    - Oil resistant acc. to EN 50306
    - Fuel resistant acc. to EN 50306
    - Acid resistant acc. to EN 50306
    - Alkali resistant acc. to EN 50306
    - Ozone resistant acc. to EN 50306
  • Current rating according to EN 50355, appendix A

Norm references / Approvals

  • EN 50306-4 class E, type MM
  • EN 45545-2 HL1, HL2, HL3
  • NF F 16-101 - Classification: C / F0
    (flame propagation / smoke)

Product Make-up

  • Tinned-copper strand, 19 or 37 wires, SRC (Special Round Conductor)
  • Insulation: Electron beam cross-linked Polymer compound acc. to EN 50306
  • Colour of insulation: White with black numbers
  • The cross-linked polymer compound is highly resistant to oils, fuels, alkalis and acids.
  • Outer sheath colour: Black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • White with black numbers

Conductor stranding

  • SRC (special round conductor) 19 or 37 wires acc. to EN 50306-1

Minimum bending radius

  • Fixed installation:
    ≤ 12 mm: 4 x OD / 3 x OD*
    > 12 mm: 5 x OD / 4 x OD*
    * for careful bending, once at
    connecting terminal
  • Occasional flexing:
    ≤ 12 mm: 5 x OD
    > 12 mm: 6 x OD
    (OD = outer diameter)

Nominal voltage

  • U0: 600 V AC
    U0/U: 300/500 V AC acc. to EN 50306
    Um: 550 V AC

Test voltage

  • 3,5 kV AC; 8,4 kV DC

Protective conductor

  • G = with GN-YE protective conductor
    X = without protective conductor

Temperature range

  • Fixed installation:
    -45°C to +125°C (20.000 h)
    -50°C acc. to GOST 20.57.406-81
  • Occasional flexing:
    -35°C to +105°C
    Short circuit: +160°C (5s)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.