ÖLFLEX® TRAIN HT 150 F 1,8kV
Single-core cable according to EN 50382-2 type F for high requirements in railway applications
ÖLFLEX® TRAIN HT 150 F 1,8kV - Single-core cable EN 50382-2 type F, 1,8/3kV, 150°C, for use in railways/rolling stock; EN 45545: HL1-HL3
-
Meets EN 50382-2 type F and
EN 45545-2 - High temperature resistance: -40°C up to +150°C
- Highly oil- and fuel-resistant
Benefits
- Good flexibility - easy installation with tight space requirements
- Good chemical resistance please see Appendix T1
- For high ambient temperatures
- Reduced flame spreading increases the protection against damage to persons and property in the event of a fire
Application range
- For use in railway vehicles, for fixed and protected installation and applications where limited movement may occur
- Suitable for wiring of control cabinets, distributors, converters, motors and batteries
- Also applicable within oily environments and areas with increased ambient temperature
Product features
- Fire behaviour according to EN/IEC:
- Halogen-free acc. to EN 60754-1
- No corrosive gases acc. to EN 60754-2
- No fluorine acc. to EN 60684-2
- No toxic gases acc. to EN 50305
- Low smoke density acc. to EN 61034-2
- Flame-retardant acc. to EN 60332-1-2
- No flame propagation acc. to
EN 60332-3-24 / EN 60332-3-25 /
EN 50305 - Chemical properties:
- Oil resistant acc. to EN 50382-2
- Acid resistant acc. to EN 50382-2
- Alkali resistant acc. to EN 50382-2
- Ozone resistant acc. to EN 50382-2 - Current rating according to EN 50355, appendix A
Norm references / Approvals
- EN 50382-2 type F
- EN 45545-2 HL1, HL2, HL3
Product Make-up
- Tinned-copper strand, fine-wire
- Insulation: Silicone rubber compound, type EI 111
- Colour: Black
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000057
- ETIM 5.0 Class-Description: Low voltage power cable
Conductor stranding
- Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5
Minimum bending radius
- Fixed installation: 3 x outer diameter
- Occasional flexing:
5 x outer diameter
Nominal voltage
- U0/U AC 1.8/3 kV
- Um AC 3,6 kV
V0 DC 2,7 kV
Test voltage
- 6,5 kV AC; 15 kV DC
Temperature range
- -40 °C to +150 °C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
