ÖLFLEX® TRAIN 315 C TW-P 300V

Screened multi-core cable based on EN 50306-4 3P type MM S for high requirements in railway applications

ÖLFLEX® TRAIN 315 C TW-P 300V - control cable shielded, based on EN 50306-4 3P type MM S, 300/500V for rail vehicles/trains, EN 45545: HL1-HL3, NF F 16-101: C/F0

  • Meets EN 45545-2, based on EN 50306-4 class P, type MM S
  • High temperature resistance: -50°C up to +125°C
  • Highly oil- and fuel-resistant

RailGood chemical resistanceFlame-retardantHalogen-freeCold-resistantMechanical resistanceOil-resistantSpace requirementInterference signalsTemperature-resistantUV-resistant

CE

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
15315000
2 X 0.54.619.36637.82
15315001
3 X 0.54.824.8844.57
15315002
4 X 0.55.230.8754.47
15315003
6 X 0.56.042.95472.3
15315033
7 X 0.50.155.67-
15315004
8 X 0.56.561.26394.36
15315034
13 X 0.50.190.87-
15315035
19 X 0.50.1124.99-
15315036
37 X 0.50.1237.4-
15315037
48 X 0.50.1298.353-
15315005
2 X 0.755.025.67146.49
15315006
3 X 0.755.233.71156.09
15315007
4 X 0.755.742.18269.18
15315008
6 X 0.756.665.35996.16
15315038
7 X 0.750.172.56-
15315009
8 X 0.757.183.995123.14
15315039
13 X 0.750.1127.02-
15315040
19 X 0.750.1186.47-
15315041
37 X 0.750.1332.93-
15315042
48 X 0.750.1422.464-
15315010
2 X 1.05.231.41554.04
15315011
3 X 1.05.541.9766.42
15315012
4 X 1.06.052.89680.98
15315013
6 X 1.07.181.745117.48
15315043
7 X 1.00.191.35-
15315014
8 X 1.08.2105.404157.11
15315044
13 X 1.00.1158.64-
15315045
19 X 1.00.1233.59-
15315046
37 X 1.00.1445.9-
15315047
48 X 1.00.1564.997-
15315015
2 X 1.56.244.09473.57
15315016
3 X 1.56.565.52694.52
15315017
4 X 1.57.182.137118.46
15315018
6 X 1.58.8117.216171.64
15315048
7 X 1.50.1134.973-
15315019
8 X 1.59.5151.94222.26
15315049
13 X 1.50.1256.725-
15315050
19 X 1.50.1355.283-
15315051
37 X 1.50.1676.696-
15315052
48 X 1.50.1840-
15315020
2 X 2.57.875.424119.8
15315021
3 X 2.58.2102.072150.37
15315022
4 X 2.59.0129.754190.63
15315053
6 X 2.50.1205.363-
15315054
8 X 2.50.1272.942-
15315055
13 X 2.50.1425.702-
15315056
19 X 2.50.1592.702-
15315057
37 X 2.50.11,136.314-

Benefits

  • Reduced insulation wall thickness, thus space-saving installation
  • Copper screening complies with EMC requirements and protects against electromagnetic interference
  • Resistant to mechanical influences in harsh environmental conditions
  • Extended temperature range
  • Reduced flame spreading increases the protection against damage to persons and property in the event of a fire

Application range

  • In EMC-sensitive environments
  • For use in railway vehicles, for fixed and protected installation and applications where limited movement may occur
  • Suitable for control and monitoring circuits as well as locking circuits and internal wiring of equipment in trains and locomotives
  • Also applicable within oily environments and areas with increased ambient temperature

Product features

  • Fire behaviour according to EN/IEC:
    - Halogen-free acc. to EN 60754-1
    - No corrosive gases acc. to EN 60754-2
    - No fluorine acc. to EN 60684-2
    - No toxic gases acc. to EN 50305
    - Low smoke density acc. to EN 61034-2
    - Flame-retardant acc. to EN 60332-1-2
    - No flame propagation acc. to
    EN 60332-3-24 / EN 60332-3-25 /
    EN 50305
  • Fire behaviour according to NF:
    - Toxicity of gases acc. to NF X 70-100
    - Low smoke density acc. to NF X 10-702
    - No flame propagation acc. to NF C 32-070,
    Cat. C1 and C2
  • Chemical properties:
    - Oil resistant acc. to EN 50306
    - Fuel resistant acc. to EN 50306
    - Acid resistant acc. to EN 50306
    - Alkali resistant acc. to EN 50306
    - Ozone resistant acc. to EN 50306
  • Current rating according to EN 50355, appendix A

Norm references / Approvals

  • EN 45545-2 HL1, HL2, HL3
  • Based on EN 50306-4 class P, type MM S
  • NF F 16-101 - Classification: C / F0
    (flame propagation / smoke)

Product Make-up

  • Tinned-copper strand, 19 or 37 wires, SRC (Special Round Conductor)
  • Insulation: Electron beam cross-linked Polymer compound acc. to EN 50306
  • Colour of insulation: White with black numbers
  • Wrapping: Halogen-free plastic foil
  • Screen: Tinned-copper braiding
  • The cross-linked polymer compound is highly resistant to oils, fuels, alkalis and acids.
  • Outer sheath colour: Black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • White with black numbers

Conductor stranding

  • SRC (special round conductor) 19 or 37 wires acc. to EN 50306-1

Minimum bending radius

  • Fixed installation:
    5 x outer diameter
  • Occasional flexing: 10 x outer diameter

Nominal voltage

  • U0: 600 V AC
    U0/U: 300/500 V AC acc. to EN 50306
    Um: 550 V AC

Test voltage

  • 3,5 kV AC; 8,4 kV DC

Protective conductor

  • G = with GN-YE protective conductor
    X = without protective conductor

Temperature range

  • Fixed installation:
    -45°C to +125°C (20.000 h)
    -50°C acc. to GOST 20.57.406-81
  • Occasional flexing:
    -35°C to +105°C
    Short circuit: +160°C (5s)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.