ÖLFLEX® TRAIN 361 1,8kV

Single-core cable according to EN 50264-3-1 type M for high requirements in railway applications

ÖLFLEX® TRAIN 361 1,8kV - Single-core EN 50264-3-1 type M, 1,8/3kV for high requirements in railways/rolling stock; EN 45545: HL1-HL3, NF F 16-101: C/F1

  • Meets EN 50264-3-1 type M and
    EN 45545-2
  • High temperature resistance: -50°C up to 120°C
  • Highly oil- and fuel-resistant

RailGood chemical resistanceFlame-retardantHalogen-freeCold-resistantMechanical resistanceOil-resistantTemperature-resistantUV-resistant

Article number Conductor cross-section (mm²)Outer diameter [mm]Copper index (kg/km)Weight (kg/km)
15361000
1.55.614.447.5
15361001
2.56.02461.3
15361002
4.06.738.480.4
15361003
6.07.257.6105
15361004
10.08.296152.6
15361005
16.09.2153.6224
15361006
25.010.5240322.7
15361007
35.011.7336431
15361008
50.013.7480592.2
15361009
70.015.4672801.4
15361010
95.017.89121,075.5
15361011
120.019.411521,328.9
15361012
150.021.414401634
15361013
185.023.317762,011.4
15361014
240.026.823042,570.5
15361015
300.028.028803,175.6

Benefits

  • Good chemical resistance please see Appendix T1
  • Resistant to mechanical influences in harsh environmental conditions
  • Extended temperature range
  • Reduced flame spreading increases the protection against damage to persons and property in the event of a fire

Application range

  • For use in railway vehicles, for fixed installations and applications where limited movement may occur
  • Suitable for connecting lamps, heating equipment, switchgear, terminal boxes and power supply
  • Also applicable within oily environments and areas with increased ambient temperature

Product features

  • Fire behaviour according to EN/IEC:
    - Halogen-free acc. to EN 60754-1
    - No corrosive gases acc. to EN 60754-2
    - No fluorine acc. to EN 60684-2
    - No toxic gases acc. to EN 50305
    - Low smoke density acc. to EN 61034-2
    - Flame-retardant acc. to EN 60332-1-2
    - No flame propagation acc. to
    EN 60332-3-24 / EN 60332-3-25 /
    EN 50305
  • Fire behaviour according to NF:
    - Toxicity of gases acc. to NF X 70-100
    - Low smoke density acc. to NF X 10-702
    - No flame propagation acc. to NF C 32-070,
    Cat. C1 and C2
  • Chemical properties:
    - Oil resistant acc. to EN 50264-3-1
    - Fuel resistant acc. to EN 50264-3-1
    - Acid resistant acc. to EN 50264-3-1
    - Alkali resistant acc. to EN 50264-3-1
    - Ozone resistant acc. to EN 50264-3-1/
    EN 50305)
  • Current rating according to EN 50355, appendix A

Norm references / Approvals

  • EN 50264-3-1 type M
  • EN 45545-2 HL1, HL2, HL3
  • NF F 16-101 - Classification: C / F1
    (flame propagation / smoke)

Product Make-up

  • Tinned-copper strand, fine-wire
  • Insulation: Electron beam cross-linked Polymer compound EI 109
  • Colour: Black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000993
  • ETIM 5.0 Class-Description: Single core cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000993
  • ETIM 6.0 Class-Description: Single core cable

Conductor stranding

  • Fine-wired/ Finely stranded according to IEC 60228, conductor class 5

Minimum bending radius

  • Fixed installation:
    ≤ 12 mm: 3 x OD
    > 12 mm: 4 x OD
  • Occasional flexing:
    ≤ 12 mm: 4 x OD
    > 12 mm ≤ 20 mm: 5 x OD
    > 20 mm: 6 x OD
    (OD = outer diameter)

Nominal voltage

  • U0/U AC 1.8/3 kV
  • Um AC 3,6 kV
    V0 DC 2,7 kV

Test voltage

  • 6,5 kV AC; 15 kV DC

Temperature range

  • Fixed installation:
    -45°C to +120°C (20.000 h)
    -50°C acc. to GOST 20.57.406-81
  • Occasional flexing:
    -35°C to +90°C
    Short circuit: +200°C (5s)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.