- Lapp Products Catalog
- Products
- Catalogue
- Power and control cables
- Special applications
- Rolling stock
- UNIRAIL S 50264-3-2 600V MMS FR
UNIRAIL S 50264-3-2 600V MMS FR
Fire-resistant multi-core railway cable according to EN 50264-3-2 type MMS and EN 50200


UNIRAIL S 50264-3-2 600V MMS FR - Fire-resistant screened control cable for railways/rolling stock; 120 min. circuit integrity according to EN 50200; EN 45545 HL3
-
Meets EN 50264-3-2 type MMS and
EN 45545-2 - Circuit integrity according to EN 50200 up to 120 minutes
- Highly oil- and fuel-resistant
Benefits
- For protection against personal injury and damage to property.
- Insulation integrity for up to 120 minutes under the effect of fire (classification PH120 according to EN 50200). Guarantees functional integrity and the power supply in the event of an emergency.
- Compliant with standards for use in rail vehicles: fire safety and cable design requirements according to DIN EN 50264-3-2, type MMS; fire behaviour in accordance with DIN EN 45545-2, hazard level HL3.
- The cross-linked insulation and sheath materials promote longevity at high temperatures or with a high current load, and provide high dielectric strength.
- Ideal protection against electromagnetic interference due to copper shielding braid with high degree of coverage
Application range
- For wiring safety-related components in railway vehicles.
- Especially for environments where electromagnetic compatibility (EMC) is required.
- Typical application areas are emergency power circuits for alarm, lighting and communication purposes, which must maintain their function for a certain period of time in the event of a fire.
- For use in railway vehicles, for fixed installations and applications where limited movement may occur
- Can be used in dry, damp and especially in harsh and oily environments.
Product features
- Fire behaviour according to EN/IEC:
- Halogen-free acc. to EN 60754-1
- No corrosive gases acc. to EN 60754-2
- No fluorine acc. to EN 60684-2
- No toxic gases acc. to EN 50305
- Low smoke density acc. to EN 61034-2
- Flame-retardant acc. to EN 60332-1-2
- No flame propagation acc. to
EN 60332-3-24 / EN 60332-3-25 /
EN 50305 - Chemical properties:
- Oil resistant acc. to EN 50264-3-2
- Fuel resistant acc. to EN 50264-3-2
- Acid resistant acc. to EN 50264-3-2
- Alkali resistant acc. to EN 50264-3-2
- Ozone resistant acc. to EN 50264-3-2/
EN 50305) - Current rating according to EN 50355, appendix A
Norm references / Approvals
- EN 50264-3-2 type MMS
- DIN EN 45545-2 (HL3)
- EN 50200
Product Make-up
- Tinned-copper strand, fine-wire
- Mica tape wrapping
- Insulation: Cross-linked polymer compound EI 109
- Colour of insulation: Black with white numbers
- Wrapping: Non-hygroscopic tape
- Tinned copper screen braiding
- Outer sheath: Cross-linked polymer-compound EM 104
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
Core identification code
- Black with white numbers
Conductor stranding
- Fine-wired/ Finely stranded according to IEC 60228, conductor class 5
Minimum bending radius
- Fixed installation: 10 x outer diameter
Nominal voltage
- U0/U AC 0.6/1 kV
- Um AC 1.2 kV
V0 DC 0.9 kV
Test voltage
- 3,5 kV AC; 8,4 kV DC
Protective conductor
- G = with GN-YE protective conductor
X = without protective conductor
Temperature range
- Fixed installation: -40°C to +90°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.