ÖLFLEX® CONTROL TM CY

ÖLFLEX® Control Cable PVC Screened 0.6/1kV UL TC-ER WTTC AWM600V OIL RES CSA AWM

ÖLFLEX® CONTROL TM CY: UL MTW TC-ER WTTC AWM 600V OIL RES II WET CSA AWM I/II A/B FT4, Screened PVC Power Control Cable 0.6/1 kV, Tray Exposed Run, Wind Turbine

  • Torsion resistant for drip loops
  • Wide application range (NFPA 70/NEC)/ compliance with NFPA 79 for industrial machinery
  • EMC/Screened

Flame-retardantCold-resistantMechanical resistanceOil-resistantInterference signalsTorsion-resistantUV-resistant

CECSARUULC_ULEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
ÖLFLEX® CONTROL TM CY
281803CY
3 G 1.08.149.5119
281804CY
4 G 1.08.660.2137
281805CY
5 G 1.09.381.4149
281807CY
7 G 1.010101.1193
281812CY
12 G 1.012.8161.4281
281818CY
18 G 1.015.5228.2438
281825CY
25 G 1.017.5326.4574
281603CY
3 G 1.58.865144
281604CY
4 G 1.59.481.9173
281605CY
5 G 1.510.299.1189
281607CY
7 G 1.511.1140.4246
281612CY
12 G 1.515225.2426
281618CY
18 G 1.517.2321.7552
281403CY
3 G 2.59.7105.7180
281404CY
4 G 2.510.4135.6223
281405CY
5 G 2.511.5160.3268
281407CY
7 G 2.512.4213327
281204CY
4 G 4.012.3198.5315
281205CY
5 G 4.014.2242.7388
281004CY
4 G 6.015.3284.236552
280804CY
4 G 10.018.5458.4857

Benefits

  • Many certifications/ use types
  • Cost-saving, fast installation omitting protection systems
  • Electromagnetic field screening
  • 75 °C WET Rating + Sunlight Resistant Rating: Outdoor use in the USA

Application range

  • Industrial machinery, plant engineering in the USA
  • Unprotected 600V operation on cable tray in the USA, incl. 6 ft. Exposed Run laying sections for version with at least 3 conductors
  • Compliant with Tool machines: (UL) MTW
  • USA Wind Turbine Tray Cable (WTTC) do turbin wiatrowych
  • Outdoor use and Direct Burial in the USA, per UL 1277

Product features

  • Flame-retardant according to CSA FT4
    UL Vertical-Tray Flame Test
  • Oil-resistant according to UL OIL RES I & II
  • Technically resistant to sunlight and ozone
  • High degree of screening
    low transfer impedance
    (max. 250 Ω/km at 30 MHz)
  • Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)

Norm references / Approvals

  • USA: (UL) TC [E171371], -ER > 2 conductors, (UL) MTW [E155920], (UL) WTTC [E323700], (UL) THHN/THWN (> 1.5 mm²/16 AWG) [E172162], UL AWM Style 20886 [E100338]
  • Sunlight Resistant (Sun. Res.), Direct Burial (Dir. Bur.), Submersible Pump Cable (> 1.5 mm²/16 AWG, and < 8 conductors), (UL) PLTC (< 6 mm²/10 AWG) [E216027], (UL) ITC (< 6 mm²/10 AWG) [E196134], (UL) DP-1 [E233406]
  • UL OIL RES I/ II, 75°C WET, 90°C DRY, NEC/NFPA 70, NFPA 79
  • CAN: c(UL) CIC/ TC 600V FT4 [E171371], CSA AWM I/II A/B FT1

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Insulation: PVC with nylon sheath (PA skin)
  • Aluminum-coated foil
  • Tinned-copper braiding
  • Outer jacket: Specially formulated thermoplastic polymer
  • Color of the outer jacket: Gray

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers

Conductor stranding

  • Fine-wire, bare copper strand

Torsion movement in WTG

  • TW-0 & TW-2, refer to Appendix T0

Minimum bending radius

  • 6 x OD

Nominal voltage

  • UL/CSA: 600 V (TC, MTW, CIC), WTTC 1000 V
  • UL AWM: 600 V
    CSA AWM: 1000 V
    IEC: U0/U = 600/1000 V

Test voltage

  • 2000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • -40°C (static)/ -25°C (occ. moved) to +90°C (TC) or +105°C (AWM)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 610 m drum or 8 x 76 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.