ÖLFLEX® WIRE MS 2.1

USA: UL-listed (MTW), Canada: CSA (TEW), Europe: <HAR> H07V-K (depending on cross s.), tin-coated strands

Formerly: MULTI-STANDARD SC 2.1
ÖLFLEX® WIRE MS 2.1, power and control cable, PVC single core for field wiring, UL MTW VW-1, UL AWM style 1015 600 V, CSA TEW FT1, HAR H07V-K

  • Formerly: MULTI-STANDARD SC 2.1
  • CPR: Article number choice under www.lappkabel.com/cpr

Oil-resistant

CECSAHARRUULEACFire

Article number Core colourConductor cross-section (mm²)Outer diameter [mm]m/ringm/boxCopper index (kg/km)Weight (kg/km)
4160485
white-orange1.53.4100-14.422
4160585
white-orange2.54100-2437
4160685
white-orange44.6100-38.449
4160100
green/yellow0.52.7100-4.811
4160111
green0.52.7100-4.811
4160103
brown0.52.7100-4.811
4160103K
brown0.52.7-30004.811
4160101
black0.52.7100-4.811
4160101K
black0.52.7-30004.811
4160106
grey0.52.7100-4.811
4160106K
grey0.52.7-30004.811
4160102
blue0.52.7100-4.811
4160102K
blue0.52.7-30004.811
4160114
dark blue0.52.7100-4.811
4160114K
dark blue0.52.7-30004.811
4160109
orange0.52.7100-4.811
4160109K
orange0.52.7-30004.811
4160107
violet0.52.7100-4.811
4160107K
violet0.52.7-30004.811
4160110
yellow0.52.7100-4.811
4160105
white0.52.7100-4.811
4160105K
white0.52.7-30004.811
4160104
red0.52.7100-4.811
4160104K
red0.52.7-30004.811
4160108
pink0.52.7100-4.811
4160126
blue/white0.52.7100-4.811
4160144
white/blue0.52.7100-4.811
4160144K
white/blue0.52.7-30004.811
4160200
green/yellow0.752.9100-7.214
4160200K
green/yellow0.752.9-25007.214
4160211
green0.752.9100-7.214
4160203
brown0.752.9100-7.214
4160203K
brown0.752.9-25007.214
4160201
black0.752.9100-7.214
4160201K
black0.752.9-25007.214
4160206
grey0.752.9100-7.214
4160206K
grey0.752.9-25007.214
4160202
blue0.752.9100-7.214
4160202K
blue0.752.9-25007.214
4160214
dark blue0.752.9100-7.214
4160214K
dark blue0.752.9-25007.214
4160209
orange0.752.9100-7.214
4160209K
orange0.752.9-25007.214
4160207
violet0.752.9100-7.214
4160207K
violet0.752.9-25007.214
4160210
yellow0.752.9100-7.214
4160205
white0.752.9100-7.214
4160205K
white0.752.9-25007.214
4160204
red0.752.9100-7.214
4160208
pink0.752.9100-7.214
4160226
blue/white0.752.9100-7.214
4160226K
blue/white0.752.9-25007.214
4160244
white/blue0.752.9100-7.214
4160244K
white/blue0.752.9-25007.214
4160300
green/yellow13.1100-9.616
4160300K
green/yellow13.1-20009.616
4160311
green13.1100-9.616
4160303
brown13.1100-9.616
4160303K
brown13.1-20009.616
4160301
black13.1100-9.616
4160301K
black13.1-20009.616
4160306
grey13.1100-9.616
4160306K
grey13.1-20009.616
4160302
blue13.1100-9.616
4160302K
blue13.1-20009.616
4160314
dark blue13.1100-9.616
4160314K
dark blue13.1-20009.616
4160309
orange13.1100-9.616
4160309K
orange13.1-20009.616
4160307
violet13.1100-9.616
4160310
yellow13.1100-9.616
4160310K
yellow13.1-20009.616
4160305
white13.1100-9.616
4160305K
white13.1-20009.616
4160304
red13.1100-9.616
4160304K
red13.1-20009.616
4160308
pink13.1100-9.616
4160326
blue/white13.1100-9.616
4160326K
blue/white13.1-20009.616
4160344
white/blue13.1100-9.616
4160344K
white/blue13.1-20009.616
4160400
green/yellow1.53.4100-14.422
4160400K
green/yellow1.53.4-150014.422
4160411
green1.53.4100-14.422
4160403
brown1.53.4100-14.422
4160403K
brown1.53.4-150014.422
4160401K
black1.53.4-150014.422
4160406
grey1.53.4100-14.422
4160406K
grey1.53.4-150014.422
4160402
blue1.53.4100-14.422
4160402K
blue1.53.4-150014.422
4160414
dark blue1.53.4100-14.422
4160414K
dark blue1.53.4-150014.422
4160409
orange1.53.4100-14.422
4160409K
orange1.53.4-150014.422
4160407
violet1.53.4100-14.422
4160410
yellow1.53.4100-14.422
4160410K
yellow1.53.4-150014.422
4160405
white1.53.4100-14.422
4160405K
white1.53.4-150014.422
4160404
red1.53.4100-14.422
4160404K
red1.53.4-150014.422
4160408
pink1.53.4100-14.422
4160426
blue/white1.53.4100-14.422
4160426K
blue/white1.53.4-150014.422
4160444
white/blue1.53.4100-14.422
4160444K
white/blue1.53.4-150014.422
4160457
white-yellow1.53.4-150014.422
4160500
green/yellow2.54100-2437
4160500K
green/yellow2.54-9002437
4160511
green2.54100-2437
4160503
brown2.54100-2437
4160503K
brown2.54-9002437
4160501
black2.54100-2437
4160501K
black2.54-9002437
4160506
grey2.54100-2437
4160506K
grey2.54-9002437
4160502
blue2.54100-2437
4160502K
blue2.54-9002437
4160514
dark blue2.54100-2437
4160514K
dark blue2.54-9002437
4160509
orange2.54100-2437
4160509K
orange2.54-9002437
4160507
violet2.54100-2437
4160510
yellow2.54100-2437
4160510K
yellow2.54-9002437
4160505
white2.54100-2437
4160505K
white2.54-9002437
4160504
red2.54100-2437
4160504K
red2.54-9002437
4160526
blue/white2.54100-2437
4160544
white/blue2.54100-2437
4160544K
white/blue2.54-9002437
4160600
green/yellow44.6100-38.449
4160600K
green/yellow44.6-60038.449
4160611
green44.6100-38.449
4160603
brown44.6100-38.449
4160603K
brown44.6-60038.449
4160601
black44.6100-38.449
4160601K
black44.6-60038.449
4160606
grey44.6100-38.449
4160602
blue44.6100-38.449
4160602K
blue44.6-60038.449
4160614
dark blue44.6100-38.449
4160614K
dark blue44.6-60038.449
4160609
orange44.6100-38.449
4160609K
orange44.6-60038.449
4160607
violet44.6100-38.449
4160610
yellow44.6100-38.449
4160610K
yellow44.6-60038.449
4160605
white44.6100-38.449
4160604
red44.6100-38.449
4160604K
red44.6-60038.449
4160626
blue/white44.6100-38.449
4160644
white/blue44.6100-38.449
4160700
green/yellow65.1100-57.667
4160700K
green/yellow65.1-40057.667
4160711
green65.1100-57.667
4160703
brown65.1100-57.667
4160701
black65.1100-57.667
4160701K
black65.1-40057.667
4160706
grey65.1100-57.667
4160706K
grey65.1-40057.667
4160702
blue65.1100-57.667
4160702K
blue65.1-40057.667
4160714
dark blue65.1100-57.667
4160714K
dark blue65.1-40057.667
4160709
orange65.1100-57.667
4160709K
orange65.1-40057.667
4160707
violet65.1100-57.667
4160710
yellow65.1100-57.667
4160705
white65.1100-57.667
4160704
red65.1100-57.667
4160704K
red65.1-40057.667
4160726
blue/white65.1100-57.667
4160744
white/blue65.1100-57.667
4160800
green/yellow106.8100-96120
4160811
green106.8100-96120
4160803
brown106.8100-96120
4160801
black106.8100-96120
4160806
grey106.8100-96120
4160802
blue106.8100-96120
4160814
dark blue106.8100-96120
4160809
orange106.8100-96120
4160810
yellow106.8100-96120
4160805
white106.8100-96120
4160804
red106.8100-96120
4160826
blue/white106.8100-96120
4160844
white/blue106.8100-96120
4160900
green/yellow169100-153.6185
4160911
green169100-153.6185
4160903
brown169100-153.6185
4160901
black169100-153.6185
4160906
grey169100-153.6185
4160902
blue169100-153.6185
4160914
dark blue169100-153.6185
4160909
orange169100-153.6185
4160910
yellow169100-153.6185
4160905
white169100-153.6185
4160904
red169100-153.6185
4161000
green/yellow2510.2100-240260
4161011
green2510.2100-240260
4161003
brown2510.2100-240260
4161001
black2510.2100-240260
4161006
grey2510.2100-240260
4161002
blue2510.2100-240260
4161009
orange2510.2100-240260
4161010
yellow2510.2100-240260
4161005
white2510.2100-240260
4161004
red2510.2100-240260
4161100
green/yellow3511.7--336360
4161111
green3511.7--336360
4161101
black3511.7--336360
4161106
grey3511.7--336360
4161102
blue3511.7--336360
4161105
white3511.7--336360
4161104
red3511.7--336360
4161200
green/yellow5013.9--480535
4161211
green5013.9--480535
4161201
black5013.9--480535
4161202
blue5013.9--480535
4161300
green/yellow7016--672735
4161301
black7016--672735
4161400
green/yellow9518.2--912930
4161401
black9518.2--912930
4161402
blue9518.2--912930
4161500
green/yellow12019.8--11521160
4161501
black12019.8--11521160
4161502
blue12019.8--11521160

Benefits

  • For use in the most important global markets
  • Reduction in technical documentation
  • Easier storage; increases the cost-effectiveness of the production process
  • Works with "Conductor end sleeves XL, insulated"

Application range

  • Factory wiring
  • Field wiring
  • Internal wiring of devices
  • Control cabinet wiring
  • Green insulated single cores ≥ 4 AWG are usable as EGC/ Equipment Grounding Conductor on cable tray according to NFPA 70 (NEC)

Product features

  • Flame-retardant according IEC 60332-1-2
  • Flame-retardant according to UL VW1/CSA FT1
  • Oil-resistant

Norm references / Approvals

  • Multi-standard cables have conductor strands with nominal sizes in mm² or AWG/kcmil. The master size is mentioned in the table below, while the equivalent size of the other system can be found in the Appendix T16 of this catalogue. For this related secondary size the cross-section of the conductor mostly works out to be greater than the
    specified nominal value.
  • Cable type certifications: <HAR> H07V-K acc. EN 50525-2-31, UL AWM
    style 1015 (by UL acc. UL standard UL 758, U.I. Lapp GmbH's UL AWM file number: E63634), (UL) MTW (by UL acc. UL standard UL 1063, U.I. Lapp GmbH's (UL) MTW file number: E198296), CSA TEW (by CSA acc.
    CSA standard CSA C22.2 No. 127, CSA class 5835-01)

Product Make-up

  • Fine-wire strand made of tinned-copper wires
  • Special PVC-based core insulation

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000993
  • ETIM 5.0 Class-Description: Single core cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000993
  • ETIM 6.0 Class-Description: Single core cable

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • OD ≤ 8 mm: 4 x OD*/2 x OD**;
    8 < OD ≤ 12 mm: 5 x OD*/3 x OD**;
    OD > 12 mm: 6 x OD*/4 x OD**

Nominal voltage

  • HAR / IEC: U0/U: 450/750 V;
    UL (AWM): U: 600 V;
  • UL (MTW): U: 600 V;
    CSA (TEW): U: 600 V

Temperature range

  • Fixed installation:
    HAR/IEC: -40°C to +70°C;
    UL (AWM): up to +105°C;
  • UL (MTW): up to +90°C;
    CSA (TEW): up to +105°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Packaging size: Coil ≤ 30 kg, otherwise drum
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Non-harmonised, nominal cross-sections: 0.5 mm², 0.75 mm², 1 mm², 16 mm²
  • *for conventional use, **for careful bending; "OD" = outer diameter
  • The outer diameters stated in the part number table are maximum values.