AHI assorted boxes
Insulated DIN conductor end sleeves for several diameters in a box
Benefits
- Convenient assortment boxes - several diameters always at your fingertips
Norm references / Approvals
- The insulated conductor end sleeves are in accordance with DIN 46228, part 4 (0.25 mm² and 0.34 mm² not standardised) in assortment boxes
Product Make-up
- AHI assortment box I (yellow):
30 x 0.25 - 6 mm LBU, 30 x 0.34 - 6 mm TQ, 30 x 0.5 - 8 mm ON, 30 x 0.75 - 8 mm WH, 30 x 1.00 - 8 mm YE - AHI assortment box II (orange):
50 x 0.5 - 8 mm OG, 100 x 0.75 - 8 mm WH, 100 x 1.00 - 8 mm YE, 100 x 1.5 - 8 mm RD, 50 x 2.5 - 8 mm BU - AHI assortment box III (blue):
50 x 4.00 - 10 mm GY, 20 x 6.0 - 12 mm BK, 20 x 10.00 - 12 mm WH, 10 x 16.00 - 12 mm GN
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000524
- ETIM 5.0 Class-Description: Assortment box for installation- and connection material
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000524
- ETIM 6.0 Class-Description: Assortment box for installation- and connection material
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.