SKINDICHT® MR-M

SKINDICHT® MR-M, reducer, enables the use of cable gland with smaller connection threads than the existing threaded holes

Space requirementReliabilityConnector with standard housing unit

CE

Article number Thread, male M1Thread, female M2Pieces / PU
SKINDICHT® MR-M
52104310
16 x 1.512 x 1.5100
52104311
20 x 1.512 x 1.5100
52104312
20 x 1.516 x 1.5100
52104313
25 x 1.516 x 1.550
52104314
25 x 1.520 x 1.550
52104315
32 x 1.520 x 1.550
52104316
32 x 1.525 x 1.550
52104317
40 x 1.525 x 1.525
52104318
40 x 1.532 x 1.525
52104319
50 x 1.532 x 1.525
52104320
50 x 1.540 x 1.510
52104321
63 x 1.540 x 1.510
52104322
63 x 1.550 x 1.510
52006575
72 x 263 x 1.51
52104313LF
25 x 1.516 x 1.550
52104314LF
25 x 1.520 x 1.550
52104315LF
32 x 1.520 x 1.550
52104316LF
32 x 1.525 x 1.550
52104317LF
40 x 1.525 x 1.525
52104318LF
40 x 1.532 x 1.525
52104319LF
50 x 1.532 x 1.525
52104320LF
50 x 1.540 x 1.510
52104321LF
63 x 1.540 x 1.510
52104322LF
63 x 1.550 x 1.510
SKINDICHT® MR-M, blank brass
52006579
80 x 275 x 1.51

Benefits

  • Corrects the size difference between the connection thread of a cable gland and the threaded hole in an enclosure.
  • Provides flexibility in the selection of a cable gland, as the selection is independent to the threaded hole of the enclosure.
  • Article numbers ending in "LF" are lead-free product alternatives with the same product properties. "Lead-free" articles do not contain lead, which is currently still allowed to make up to four percent in copper alloys. It could be banned in the future according to the RoHS Directive.

Application range

  • For use with a metric cable gland whose connection thread is smaller than the existing threaded hole.
  • Withstands high chemical and mechanical stress.

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

On request

  • Also available with pre-installed O-ring

Material

  • Nickel-plated brass

Temperature range

  • -60°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.